MPC5746R Engine Management Evaluation System

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Features

Microcontroller (MCU)

  • 32-bit Power Architecture e200z4 based MPC5746R
  • 32-bit Power Architecture e200z7 based MPC5777C
  • 32-bit Power Architecture e200z7 based MPC5777M

MPC57XXXMB motherboard

  • 2 x CAN, 1 x LIN with Molex Connector, 1 x SCI channel with transceiver and DB-9 Connector
  • 2 x FlexRay channels with jumper enable, transceiver, and DB-9 Connector
  • 1 x Ethernet PHY and RJ45 connector
  • 0.10 pin headers for access to all I/O
  • 2.5" x 2.5" prototyping area with 5 V and GND rails
  • 1 x Potentiometer for analog voltage generation, 4 x user LEDs, 4 x push-button switches
  • 12 VDC power supply input barrel connector, supply included

MPC5746R-144DS daughterboard

  • Socketed MPC5746R in a 144 LQFP package
  • Power: interface connectors when using the MPC57XXXMB or via terminal block when using it as standalone
  • Debug via JTAG connector
  • Trace using internal trace memory
  • Clock options: 20 MHz crystal, SMA connector for external clock, or Oscillator

MPC5746R-176DS daughterboard

  • Socketed MPC5746R in a 176 LQFP package
  • Power: interface connectors when using the MPC57XXXMB or via terminal block when using it as standalone
  • Debug via JTAG connector
  • Trace using internal trace memory
  • Clock options: 20 MHz crystal, SMA connector for external clock, or Oscillator

MPC5746R-252DS daughterboard

  • Socketed MPC5746R in a 252 MAPBGA package
  • Power: interface connectors when using the MPC57XXXMB or via terminal block when using it as standalone
  • Debug via JTAG connector
  • Trace using internal trace memory
  • Clock options: 20 MHz crystal, SMA connector for external clock, or Oscillator

Buy Options

MPC57XXXMB-Image

Click to expand

  • $465.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 8
    • Shipping: Normally ships 1-2 business days
Order from distributors
MPC5746R-144DS-Image

Click to expand

  • MPC5746R-144DS

  • MPC5746R LQFP 144 daughtercard for Engine Management.

  • $369.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
MPC5746R-176DS-Image

Click to expand

  • MPC5746R-176DS

  • MPC5746R 176 LQFP daughtercard for Engine Management.

  • $399.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
MPC5746R-252DS-Image

Click to expand

  • MPC5746R-252DS

  • MPC5746R MAPBGA 252 daughtercard for Engine Management.

  • $1049.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

1-5 of 6 design files

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.