Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
PGA241 PGA241, plastic, pin grid array; 241 pins; 2.54 mm pitch; 47.2 mm x 47.2 mm x 3.18 mm body PPGA-P241(JEDEC 2017-06-11
PGA179 PGA179, plastic, pin grid array; 179 pins; 2.54 mm pitch; 47.2 mm x 47.2 mm x 3.18 mm body PPGA-P179(JEDEC 2017-06-11
PGA182 PGA182, plastic, pin grid array; 182 pins; 2.54 mm pitch; 46.7 mm x 46.7 mm x 3.18 mm body PPGA-P182(JEDEC 2017-06-11
PGA132 PGA132, plastic, pin grid array; 132 pins; 2.54 mm pitch; 34.8 mm x 34.8 mm x 3.18 mm body PPGA-P132(JEDEC 2017-06-11
PGA206 PGA206, plastic, pin grid array package, 206 pins, 2.54 mm pitch, 47.2 mm x 47.2 mm x 3.2 mm body 2017-06-11
.