SOT1635-1: PGA241 Pin Grid Array | NXP Semiconductors

SOT1635-1: PGA241


Overview

PGA241, plastic, pin grid array; 241 pins; 2.54 mm pitch; 47.2 mm x 47.2 mm x 3.18 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PGA241 surface mount bottom PGA 47.2 x 47.2 x 3.18 241 plastic
Manufacture Code Reference Codes Issue Date
98ARS10511D PPGA-P241(JEDEC 2017-06-11
Part Description Quick access
QUICC, SIM, 4SCC