SOT1669-1: PGA179 Pin Grid Array | NXP Semiconductors

SOT1669-1: PGA179


Overview

PGA179, plastic, pin grid array; 179 pins; 2.54 mm pitch; 47.2 mm x 47.2 mm x 3.18 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PGA179 surface mount bottom PGA 47.2 x 47.2 x 3.18 179 plastic
Manufacture Code Reference Codes Issue Date
98ASS23121W PPGA-P179(JEDEC 2017-06-11
Part Description Quick access
32BIT W/ CACHE, MMU, FPU
32BIT W/ CACHE, MMU, FPU