SOT555-4: PGA206 Pin Grid Array | NXP Semiconductors

SOT555-4: PGA206


Overview

PGA206, plastic, pin grid array package, 206 pins, 2.54 mm pitch, 47.2 mm x 47.2 mm x 3.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PGA206 surface mount bottom PGA 47.2 x 47.2 x 3.2 206 plastic
Manufacture Code Reference Codes Issue Date
98ASS23463W 2017-06-11