SOT1670-1: PGA182 Pin Grid Array | NXP Semiconductors

SOT1670-1: PGA182


Overview

PGA182, plastic, pin grid array; 182 pins; 2.54 mm pitch; 46.7 mm x 46.7 mm x 3.18 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PGA182 surface mount bottom PGA 46.7 x 46.7 x 3.18 182 plastic
Manufacture Code Reference Codes Issue Date
98ASS23428W PPGA-P182(JEDEC 2017-06-11