Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
HX2QFN plastic, thermal enhanced super thin quad flat package; no leads; 16 terminals; body 2.0 x 2.0 x 0.3 mm 2015-03-05
HX2QFN20 plastic, thermal enhanced super thin quad flat package; no leads; 20 terminals; 0.4 mm pitch, 3.0 mm x 2.0 mm x 0.35 mm body 2016-06-10
HX2QFN16 plastic, thermal enhanced super thin quad flat package; no leads; 16 terminals; body 2.6 x 2.6 x 0.35 mm 2016-06-16
HX2QFN24 plastic, thermal enhanced super thin quad flat package; no leads; 24 terminals; 0.4 mm pitch, 2.4 mm x 3.2 mm x 0.35 mm body 2016-12-16
HX2QFN HX2QFN16, plastic, thermal enhanced super-thin quad; flat non-leaded package; 16 terminals; 0.4 mm pitch; 2.3 mm x 2.3 mm x 0.38 mm body 2017-06-14
HX2QFN14 HX2QFN14, plastic thermal enchanced super thin quad flat package; no leads; 14 terminals; 3.5 mm x 3.5 mm x 0.32 mm body 2017-07-24
HX2QFN20 HX2QFN20, thermal enhanced super thin quad flat package; no leads; 20 terminals, 0.4 mm pitch, 3.0 mm x 3.0 mm x 0.32 mm body MO-288(JEDEC 2019-05-16
.