SOT1903-1: HX2QFN24 | NXP Semiconductors

SOT1903-1: HX2QFN24


Overview

plastic, thermal enhanced super thin quad flat package; no leads; 24 terminals; 0.4 mm pitch, 2.4 mm x 3.2 mm x 0.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HX2QFN24 surface mount quad HXQFN 2.4 x 3.2 x 0.35 24 plastic
Manufacture Code Reference Codes Issue Date
SOT1903-1 2016-12-16
Part Description Quick access
USB and DP Combo Redriver, SuperSpeed USB 3.1 Gen 1, DP V 1.2