SOT1883-1: HX2QFN16 | NXP Semiconductors

SOT1883-1: HX2QFN16


Overview

plastic, thermal enhanced super thin quad flat package; no leads; 16 terminals; body 2.6 x 2.6 x 0.35 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HX2QFN16 surface mount bottom HXQFN 2.6 x 2.6 x 0.35 other
Manufacture Code Reference Codes Issue Date
SOT1883 2016-06-16
Part Description Quick access
USB Type-C Rev 3.0 PD PHY, TCPC Rev 2.0 version 1.0. Laptop/tablet applications