SOT1927-1: HX2QFN | NXP Semiconductors

SOT1927-1: HX2QFN


Overview

HX2QFN16, plastic, thermal enhanced super-thin quad; flat non-leaded package; 16 terminals; 0.4 mm pitch; 2.3 mm x 2.3 mm x 0.38 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HX2QFN surface mount quad X2QFN 2.3 x 2.3 x 0.38 16 plastic
Manufacture Code Reference Codes Issue Date
SOT1927 2017-06-14
Part Description Quick access
Wi-Fi 6 Front-end IC, 5 GHz