SOT1936-1: HX2QFN14 | NXP Semiconductors

SOT1936-1: HX2QFN14


Overview

HX2QFN14, plastic thermal enchanced super thin quad flat package; no leads; 14 terminals; 3.5 mm x 3.5 mm x 0.32 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HX2QFN14 surface mount bottom HXQFN 3.5 x 3.5 x 0.32 14 plastic
Manufacture Code Reference Codes Issue Date
SOT1936-1 2017-07-24