SOT1863-1: SO8


Overview

SO8, plastic, small outline package; 8 terminals; 2.54 mm pitch; 10.67 mm x 10.67 mm x 12.96 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO8 surface mount double SO 10.67 x 10.67 x 12.96 8 plastic
Manufacture Code Reference Codes Issue Date
98ASB17759C E-PDIP-F8(JEDEC 2017-10-24
Part Description Quick access
Pressure Sensor, 5V, 0/6kPa, Sensor 8
Pressure Sensor, 5V, 15/115kPa, Sensor 8
Pressure Sensor, 5V, 0/100kPa, SOP 8, Port
Pressure Sensor, 5V, 0/4kPa, Sensor 8
Pressure Sensor, 5V, 0/10kPa, Sensor 8