Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1828-1 | CFM2F | flange mount | double | CFM | 9.78 x 10.16 x 3.66 | 2 | ceramic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA10732 | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
A2G35S200-01S | Airfast RF Power GaN Transistor, 3400-3600 MHz, 40 W AVG., 48 V | View parametrics |
A3G20S250-01S | Airfast RF Power GaN Transistor, 1800-2200 MHz, 45 W Avg., 48 V | View parametrics |
A2G35S160-01S | Airfast RF Power GaN Transistor, 3400-3800 MHz, 32 W AVG., 48 V | View parametrics |
A2G22S190-01S | Airfast RF Power GaN Transistor, 1800-2200 MHz, 36 W Avg., 48 V | View parametrics |
A2G22S251-01S | Airfast RF Power GaN Transistor, 1805-2200 MHz, 48 W Avg., 48 V | View parametrics |
MMRF5017HS | Wideband RF Power GaN Transistor, 30-2200 MHz, 125 W CW, 50 V | View parametrics |