Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1818-4 | FM4F | flange mount | double | DFM | 9.96 x 20.57 x 3.81 | 4 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA10833 | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
A2V09H400-04N | Airfast RF Power LDMOS Transistor, 720-960 MHz, 107 W Avg., 48 V | View parametrics |
AFV09P350-04N | Airfast RF Power LDMOS Transistor, 720-960 MHz, 100 W AVG., 48 V | View parametrics |
A3V07H600-42N | Airfast RF Power LDMOS Transistor, 616-870 MHz, 112 W Avg., 48 V | View parametrics |
MRFE6VP6600N | Wideband RF Power LDMOS Transistor, 1.8-600 MHz, 600 W CW, 50 V | View parametrics |
A2V09H300-04N | Airfast RF Power LDMOS Transistor, 720-960 MHz, 79 W Avg., 48 V | View parametrics |
A3G35H100-04S | Airfast RF Power GaN Transistor, 3400-3600 MHz, 14 W Avg., 48 V | View parametrics |
A3G26H350W17S | Airfast RF Power GaN Transistor, 2496-2690 MHz, 59 W Avg., 48 V | View parametrics |
A3T21H400W23S | Airfast RF Power LDMOS Transistor, 2110-2200 MHz, 71 W Avg., 28 V | View parametrics |
MMRF1020-04N | Airfast RF Power LDMOS Transistor, 720-960 MHz, 100 W AVG., 48 V | View parametrics |
A2V07H400-04N | Airfast RF Power LDMOS Transistor, 420-851 MHz, 107 W Avg., 48 V | View parametrics |
MRF8VP13350N | RF POWER LDMOS TRANSISTOR 700-1300 MHz, 350 W CW, 50 V | View parametrics |
AFSC5G37E38 | Airfast Power Amplifier Module, 3600-3800 MHz, 28 dB, 6.3 W Avg. | View parametrics |