1
Get Started2
Get Hardware3
Configure HardwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the SC18IS606-EVB evaluation board.
The SC18IS606-EVB contents include:
Something went wrong! Please try again.
Something went wrong! Please try again.
JP2
)JP1
) to allow other SPI devices to be connected to the evaluation board to be accessed via the SC18IS606Something went wrong! Please try again.
The SC18IS606-EVB evaluation board is designed to be connected to an external I2C controller via a 6-pin male (JP2
) header. The SC18IS606-EVB evaluation board has a non-board SPI target serial EEPROM, which can be directly accessed by the external I2C controller via SC18IS606. The external I2C controller
can write, read and program the serial EEPROM without requiring an SPI target to be connected to the board.
The 3V3 power for the SC18IS606-EVB evaluation board should be supplied via this I2C interface header as well.
The SC18IS606-EVB evaluation board also has an SPI interface header (JP1
) to allow other SPI target devices to be connected to the evaluation board. These SPI
target devices can be accessed directly by the I2C controller via the SC18IS606 I2C to SPI bridge.
Something went wrong! Please try again.
Figure 1. Overview of the SC18IS606-EVB evaluation board
Something went wrong! Please try again.
JP2
pin 5JP2
pin 6 (SDA) and JP2
pin 3 (SCL)JP2
pin 4JP2
pin 2JP2
pin 1Something went wrong! Please try again.
In addition to our SC18IS606: I2C-Bus to SPI Bridge page, you may also want to visit: