Sign in for a personalized NXP experience.
1
Out of the Box2
Get Hardware3
Install Software4
Configure HardwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the RDGD3162I3PH5EVB board.
The RDGD3162I3PH5EVB contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this board.
Something went wrong! Please try again.
This reference design requires a Windows PC workstation. Meeting these minimum specifications produces great results when working with this evaluation board:
Something went wrong! Please try again.
Installing software is necessary to work with this reference design. All listed software is available at RDGD3162I3PH5EVB.
Something went wrong! Please try again.
Something went wrong! Please try again.
The RDGD3162I3PH5EVB is a fully functional three-phase inverter evaluation board populated with six GD3162 gate drivers with fault management and supporting circuitry. This board supports serial peripheral interface (SPI) daisy chain communication for programming and communication with three high-side gate drivers and three low-side gate drivers independently, or all six gate drivers at the same time.
Something went wrong! Please try again.
Overview of the RDGD3162I3PH5EVB board.
Something went wrong! Please try again.
The Freedom KL25Z is an ultra low-cost development platform for Kinetis L series MCU built on Arm Cortex-M0+ processor.
Figure 1. Freedom development platform
Something went wrong! Please try again.
KITGD316XTREVB translator enables level shifting of signals from MCU 3.3 V to 5.0 V SPI communication.
Figure 2. 3.3 V to 5.0 V translator board
Table 1. Translator board jumper definitions
Jumper | Position | Function |
---|---|---|
VCCSEL (J3 ) |
1-2 | selects 5.0 V for 5.0 V compatible gate drive |
2-3 | selects 3.3 V for 3.3 V compatible gate drive | |
PWMH_SEL (J4 ) |
1-2 | selects PWM high-side control from KL25Z MCU |
2-3 | selects PWM high-side control from fiber optic receiver inputs | |
PWML_SEL (J5 ) |
1-2 | selects PWM low-side control from KL25Z MCU |
2-3 | selects PWM low-side control from fiber optic receiver inputs |
Something went wrong! Please try again.
Software for RDGD3162I3PH5EVB is distributed with the FlexGUI tool (available on NXP). Necessary firmware comes pre-installed on the FRDM-KL25Z with the kit.
Even if the user intends to test with other software or PWM, it is recommended to install this software as a backup or to help debugging.
The latest version of FlexGUI supports the GD3100, GD3160 and GD3162. It is designed to run on any Windows 10 or Windows 8 based operating system.
Something went wrong! Please try again.
Figure 3. FRDM-KL25Z setup and interface
By default, the FRDM-KL25Z delivered with this kit is preprogrammed with the current and most up-to-date firmware available for the kit.
A way to check quickly that the microcode is programmed and the board is functioning properly, is to plug the KL25Z into the computer, open FlexGUI, and verify that the software version at the bottom is 6.4 or later (see Figure 3).
If a loss of functionality following a board reset, reprogramming or a corrupted data issue, the microcode is rewritten per the following steps:
All uploaded firmware is stored in non-volatile memory until the reset button is hit on the FRDM-KL25Z. There is no need to repeat this process upon every power up, and there is no loss of data associated with a single unplug event.
Something went wrong! Please try again.
RDGD3162I3PH5EVB is connected to a KITGD316XTREVB translator board and a FRDM-KL25Z board as shown in the following figure.
Suggested equipment needed for test:
Figure 4. Evaluation setup using KITGD316XTREVB and FlexGUI
Figure 5. Evaluation setup using MPC5777C-DEVB MCU development kit
Something went wrong! Please try again.