Sign in for a personalized NXP experience.
1
Get started2
Get to Know the Hardware3
Configure Hardware4
Install SoftwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the FRDMGD3160HBIEVM board.
The FRDMGD3160HBIEVM contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Something went wrong! Please try again.
Something went wrong! Please try again.
The FRDMGD3160HBIEVM is a half-bridge evaluation board populated with two GD3160 single channel IGBT or SiC gate drive devices. The board supports connection to an FRDM-KL25Z microcontroller for SPI communication configuration programming and monitoring. The board includes DESAT circuitry for short-circuit detection and implementation of GD3160 shutdown protection capabilities.
The evaluation board is designed to connect to a HybridPACK drive module for evaluation of the GD3160 performance and capabilities.
Something went wrong! Please try again.
KITGD3160TREVB translator enables level shifting of signals from MCU 3.3 V to 5.0 V SPI communication.
Something went wrong! Please try again.
The following figure presents a typical hardware configuration.
FRDMGD3160HBIEVM is connected to compatible SiC MOSFET HybridPACK drive module with a DC link capacitor as shown in Figure 11. Double pulse and short-circuit testing can be conducted utilizing Windows-based PC with FlexGUI software.
Suggested equipment needed for test:
Something went wrong! Please try again.
Software for FRDMGD3160HBIEVM is distributed with the FlexGUI tool (available on NXP.com). Necessary firmware comes pre-installed on the FRDM-KL25Z with the kit.
Even if the user intends to test with other software or PWM, it is recommended to install this software as a backup or to help debugging.
The latest version of FlexGUI supports the GD3100 and GD3160. It is designed to run on any Windows 10 or Windows 8 based operating system. To install the software, do the following:
C:\flexgui-app-des-gd31xx.exe
. Installing the device drivers overwrites any previous FlexGUI installation and replaces it with a current version containing the GD31xx drivers. However, configuration files (.spi
) from the previous version remain intact.
Something went wrong! Please try again.
By default, the FRDM-KL25Z delivered with this kit is preprogrammed with the current and most up-to-date firmware available for the kit.
A way to check quickly that the microcode is programmed and the board is functioning properly, is to plug the KL25Z into the computer, open FlexGUI and verify that the software version at the bottom is 6.4 or later.
If a loss of functionality following a board reset, reprogramming or a corrupted data issue, the microcode may be rewritten per the following steps:
.zip
archive from the PEmicro OpenSDA webpage (OpenSDA ). Validate your email address to access the filesMDS-DEBUG-FRDM-KL25Z_Pemicro_v118.SDA
and copy/drag-and-drop into the BOOTLOADER deviceflexgui-app-des-gd31xx\bin
folder and is named in the form “flexgui-fw-KL25Z_usb_hid_gd31xxC_v0.3.0.bin
”All uploaded firmware is stored in non-volatile memory until the reset button is hit on the FRDM-KL25Z. There is no need to repeat this process upon every power up, and there is no loss of data associated with a single unplug event.
Something went wrong! Please try again.
The product summary page for GD3160 is at GD3160.
The tool summary page for FRDMGD3160HBIEVM board is at FRDMGD3160HBIEVM.
The page provides overview information, technical and functional specifications, ordering information, documentation and software. The Get Started guide provides quick-reference information applicable to using the FRDMGD3160HBIEVM board, including the downloadable assets.
In addition to our GD3160: Advanced Single-Channel High-Voltage Isolated Automotive Gate Driver for SiC MOSFETs/IGBTs page, you may also want to visit: