1
Out of the Box2
Get Hardware3
Install Software4
Configure HardwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the FRDMGD3160HB8EVM board.
The FRDMGD3160HB8EVM contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this board.
Something went wrong! Please try again.
The kit requires the following to function properly with the software:
Something went wrong! Please try again.
Installing software is necessary to work with this half-bridge evaluation kit. All listed software is available at FRDMGD3160HB8EVM.
Something went wrong! Please try again.
Something went wrong! Please try again.
The FRDMGD3160HB8EVM is a half-bridge evaluation kit populated with two GD3160 single channel gate drive devices. The kit includes the Freedom KL25Z microcontroller hardware for interfacing a PC installed with Flex GUI software for communication to the serial peripheral interface (SPI) registers on the GD3160 gate drive devices in either daisy chain or standalone configuration.
The KITGD316XTREVB translator board is used to translate 3.3 V signals to 5.0 V signals between the MCU and the GD3160 gate drivers. The evaluation kit can be connected to a compatible insulated gate bipolar transistor (IGBT) or SiC module for half- bridge evaluations and applications development.
Something went wrong! Please try again.
Overview of the FRDMGD3160HB8EVM board.
Something went wrong! Please try again.
The Freedom KL25Z is a ultra low-cost development platform for Kinetis L series MCU built on Arm Cortex-M0+ processor.
Something went wrong! Please try again.
KITGD316XTREVB translator enables level shifting of signals from MCU 3.3 V to 5.0 V SPI communication.
Table 1. Translator board jumper definitions
Jumper | Position | Function |
---|---|---|
VCCSEL (J3 ) |
1-2 | selects 5.0 V for 5.0 V compatible gate drive |
2-3 | selects 3.3 V for 3.3 V compatible gate drive | |
PWMH_SEL (J4 ) |
1-2 | selects PWM high-side control from KL25Z MCU |
2-3 | selects PWM high-side control from fiber optic receiver inputs | |
PWML_SEL (J5 ) |
1-2 | selects PWM low-side control from KL25Z MCU |
2-3 | selects PWM low-side control from fiber optic receiver inputs |
Something went wrong! Please try again.
Software for FRDMGD3160HB8EVM is distributed with the FlexGUI tool (available on NXP.com). Necessary firmware comes pre-installed on the FRDM-KL25Z with the kit.
Even if the user intends to test with other software or PWM, it is recommended to install this software as a backup or to help debugging.
Something went wrong! Please try again.
The latest version of FlexGUI supports the GD3100, GD3160 and GD3162. It is designed to run on any Windows 10 or Windows 8 based operating system.
Something went wrong! Please try again.
FRDMGD3160HB8EVM is connected to a KITGD316XTREVB translator board and a FRDM-KL25Z board as shown in the following figure. Double pulse and short-circuit testing can be conducted using a Windows based PC with FlexGUI software.
Suggested equipment needed for test:
Something went wrong! Please try again.
In addition to our GD3160: Advanced Single-Channel High-Voltage Isolated Automotive Gate Driver for SiC MOSFETs/IGBTs page, you may also want to visit:
Gate driver pages:
Application pages: