1
Out of the Box2
Get Hardware3
Configure Hardware4
Get SoftwareSign in to save your progress. Don't have an account? Create one.
The NXP® analog product development boards provide an easy-to-use platform for evaluating NXP products.
The SJA1110-EVM is an evaluation board for the SJA1110 automotive Ethernet switch. The board includes two SJA1110A switches and it enables the evaluation of all supported features including AVB, TSN and the control of two switches in cascaded configuration. It is compatible the SJA1110 software development kit (SDK) and the optional AVB/gPTP middleware (available separately).
The board offers 13x 100BASE-T1 PHYs, all compatible with OPEN Alliance TC10 wake-up Forwarding. It also offers 1x 100BASE-TX and 1x 1000BASE-T PHYs with RJ45
connector, as well as three generic SFP and SFP+ connectors for external multi-gig PHYs.
The SJA1110-EVM board supports the SABRE connector capable of mating with NXP processor and controller motherboards such as i.MX and S32x processors families.
This page guides you through setting up and using the SJA1110-EVM evaluation board.
The SJA1110-EVM contents include:
Note: No power adapter is included in the kit. It is recommended to use a standard AC-DC power adapter 12 VDC @ 1 A with 5.5 x 2.1 (mm) output connector. More details can be found in the SJA1110-EVM User Manual (AH1901).
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Rj45
10Gtek ASF-GE2-TSomething went wrong! Please try again.
Depending on the use case for this board, installing software is necessary.
Something went wrong! Please try again.
The SJA1110-EVM board allows both entry into the world of the NXP® automotive switch and evaluation of the SJA1110 chip in different use cases and configurations.
The board is not intended for doing all PMA tests for the built-in PHYs. The relevant signals are not brought out to SMA connectors, which are essential for proper measurements.
Something went wrong! Please try again.
SW
defined function)Something went wrong! Please try again.
Overview of the SJA1110-EVM evaluation board
Table 1. Board components
Name | Description |
---|---|
2x SJA1110A | NXP Ethernet switch |
TJA1101 | NXP 100BASE-T1 PHY |
VR5510 | NXP power management IC (PMIC) |
AR8031 | Third-party 1000BASE-T PHY |
Note: Refer to the bill of materials (BOM) report in Design Resources section for a complete list of part numbers.
Something went wrong! Please try again.
There are two possible scenarios to deploy an example design to the SJA1110-EVM board: using the S32 Design Studio or using the Python SJA1110-EVM host tools package.
To run the example, you need the following:
To configure the hardware, do the following:
J58
connected) and the DIP switches:SW1
”switch_config_sja1110evm
, and then click FinishSomething went wrong! Please try again.
To run the example, you need the following:
To configure the hardware, perform the following steps:
J58
connected) and the DIP switches:read_deviceid.py
from the SJA1110-EVM subfolder. The script reads out the device ID of both switches and therefore can be used to verify if the switches can be reached. The following message is displayed: setup_sja1110evm_simple.py.
This script initializes both switches and loads a very simple static configuration into both switchesSomething went wrong! Please try again.
Something went wrong! Please try again.
The product summary page for SJA1110 is at SJA1110.
The tool summary page for SJA110-EVM board is at SJA1110-EVM.
The page provides overview information, technical and functional specifications, ordering information, documentation and software. The Get Started provides quick-reference information applicable to using the SJA1110-EVM board, including the downloadable assets.