Device HSM Trust Provisioning | NXP Semiconductors

Device HSM Trust Provisioning

Device HSM Trust Provisioning on MCUs

Click over video to play

Diagram

Choose a diagram:

Device HSM Trust Provisioning

Device HSM Trust Provisioning Block Diagram

Device HSM Trust Provisioning Flow

Device HSM Trust Provisioning Flow Diagram

Features

  • Credentials and software IP protection
  • Secure keys generation and injection
  • Code signing and encryption
  • Secure code programming
  • Counterfeit device detection
  • No additional hardware or software is needed except for a microcontroller evaluation board and MCUXpresso Secure Provisioning (SEC) tool

Supported Devices

  • i.MX-RT500: i.MX RT500 Crossover MCU with Arm® Cortex®-M33, DSP and GPU Cores
  • i.MX-RT600: i.MX RT600 Crossover MCU with Arm® Cortex®-M33 and DSP Cores
  • LPC553x: LPC553x/S3x: Advanced Analog Arm®Cortex®-M33-Based MCU Family
  • MCX-N94X-N54X: MCX N94x/54x Highly Integrated Multicore MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security
  • MCX-N23X: MCX N23x Highly Integrated MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Related Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.