HVBMS Battery Management Unit (BMU) | NXP Semiconductors

HVBMS Battery Management Unit (BMU)

Block Diagram

Choose a diagram:

HVBMS-BMU - 400 V using ETPL

HVBMS-BMU - 400 V using TPL

HVBMS-BMU - 400 V using CAN

HVBMS-BMU - 400 V using CAN

HVBMS-BMU - 800 V using ETPL

HVBMS-BMU - 800 V using TPL

Supported Devices

Sensors

Battery Pressure Monitoring Sensors (BPMS)

Power Management

High Side Switches

System Basis Chips

BLDC, H-Bridge, Stepper

Battery Communication ICs

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Interfaces

CAN with Flexible Data Rate

3.3 V / 5 V IO CAN Transceivers

CAN Partial Networking

Analog and Mixed Signal

Real-Time Clocks

More

Features

Interfaces

  • Two battery-internal communication option: Isolated electrical protocol link (ETPL) or standard CAN/CAN FD
  • VCU CAN FD interface with partial networking
  • Contactor drivers with PWM economization and current monitoring
  • Overcurrent protected outputs for battery cooling or heating valves
  • Overcurrent and reverse polarity protected outputs for junction box and DCLink bus pre-charge contactor

Advanced Features

  • On-board pressure sensor for thermal runaway detection
  • PWM-based interlock pilot loop
  • Lower current consumption in sleep mode
  • Cell voltage and battery current measurement synchronization for State of Health calculation

Wake-Up Sources

  • SBC for periodic wake up
  • VCU CAN for partial networking
  • CMU wake up via CMU CAN or ETPL
  • Pressure sensor for thermal runaway event detection

Buy Options

RD-K344BMU-Image

Click to expand

  • RD-K344BMU
    Active

  • HVBMS Battery Management Unit with S32K344 (BMU).

  • For a quantity of 1
Order from distributors
RD-HVBMSCTBUN-Image

Click to expand

  • $2699.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Order from distributors
N true 0 TSPHVBMS-BMUen 2 Fact Sheet Fact Sheet t523 1 White Paper White Paper t530 1 en_US en_US en Fact Sheet Fact Sheet 1 1 1 English NXP HVBMS reference design is a scalable ASIL D architecture for high-voltage applications, composed of three modules. 1646245659527728502417 TSP 210.8 KB None None documents None 1646245659527728502417 /docs/en/fact-sheet/HVBMSFS.pdf 210826 /docs/en/fact-sheet/HVBMSFS.pdf HVBMSFS documents N N 2022-03-02 High-Voltage BMS Reference Design - Fact Sheet /docs/en/fact-sheet/HVBMSFS.pdf /docs/en/fact-sheet/HVBMSFS.pdf Fact Sheet N 736675474163315314 2023-07-20 pdf N en Aug 5, 2022 736675474163315314 Fact Sheet Y N High-Voltage BMS Reference Design - Fact Sheet White Paper White Paper 1 2 0 Chinese Electric vehicle high-voltage battery management system (BMS) technologies are evolving rapidly. Designers are experimenting with new architectures to get more range from a single charge and reduce charging times. 1654013079020703860532zh TSP 159.9 KB Registration without Disclaimer None documents Extended 1654013079020703860532 /secured/assets/documents/zh/white-paper/HVBMSWPA4.pdf 159918 /secured/assets/documents/zh/white-paper/HVBMSWPA4.pdf HVBMSWPA4 documents Y N 2022-05-31 Next-Generation Battery Management System Architectures - White Paper /secured/assets/documents/zh/white-paper/HVBMSWPA4.pdf https://www.nxp.com.cn/webapp/Download?colCode=HVBMSWPA4&docLang=zh White Paper N 918633085541740938 2023-07-20 zh May 24, 2022 918633085541740938 White Paper Y N 新一代电池管理系统架构 0 Japanese 電気自動車の高電圧バッテリー・マネジメント・システム (BMS) 技術は急速に進化しています。1回の充電での航続距離を延ばし、充電時間を短縮するために、設計者の間でさまざまな新しいアーキテクチャが検討されています。このホワイト・ペーパーでは、使用電圧の上昇に伴う影響を、いくつかの部品に対する要件の厳格化、システムの複雑化、機能安全への影響という観点から評価しています。 1654013079020703860532ja TSP 159.9 KB Registration without Disclaimer None documents Extended 1654013079020703860532 /secured/assets/documents/ja/white-paper/HVBMSWPA4.pdf 159918 /secured/assets/documents/ja/white-paper/HVBMSWPA4.pdf HVBMSWPA4 documents Y N 2022-05-31 Next-Generation Battery Management System Architectures - White Paper /secured/assets/documents/ja/white-paper/HVBMSWPA4.pdf https://www.nxp.jp/webapp/Download?colCode=HVBMSWPA4&docLang=ja White Paper N 918633085541740938 2023-07-20 ja Apr 11, 2023 918633085541740938 White Paper Y N 次世代バッテリー・マネジメント・システムのアーキテクチャ 0 English Electric vehicle high-voltage battery management system (BMS) technologies are evolving rapidly. Designers are experimenting with new architectures to get more range from a single charge and reduce charging times. 1654013079020703860532 TSP 159.9 KB Registration without Disclaimer None documents Extended 1654013079020703860532 /secured/assets/documents/en/white-paper/HVBMSWPA4.pdf 159918 /secured/assets/documents/en/white-paper/HVBMSWPA4.pdf HVBMSWPA4 documents Y N 2022-05-31 Next-Generation Battery Management System Architectures - White Paper /webapp/Download?colCode=HVBMSWPA4 /secured/assets/documents/en/white-paper/HVBMSWPA4.pdf White Paper N 918633085541740938 2023-07-20 pdf Y en May 24, 2022 918633085541740938 White Paper Y N Next-Generation Battery Management System Architectures - White Paper false 0 HVBMS-BMU downloads en true 0 Y TSP Fact Sheet 1 /docs/en/fact-sheet/HVBMSFS.pdf 2022-03-02 1646245659527728502417 TSP 1 Aug 5, 2022 Fact Sheet NXP HVBMS reference design is a scalable ASIL D architecture for high-voltage applications, composed of three modules. None /docs/en/fact-sheet/HVBMSFS.pdf English documents 210826 None 736675474163315314 2023-07-20 N /docs/en/fact-sheet/HVBMSFS.pdf High-Voltage BMS Reference Design - Fact Sheet /docs/en/fact-sheet/HVBMSFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N N High-Voltage BMS Reference Design - Fact Sheet 210.8 KB HVBMSFS N 1646245659527728502417 White Paper 1 /secured/assets/documents/en/white-paper/HVBMSWPA4.pdf 2022-05-31 1654013079020703860532 TSP 2 May 24, 2022 White Paper Electric vehicle high-voltage battery management system (BMS) technologies are evolving rapidly. Designers are experimenting with new architectures to get more range from a single charge and reduce charging times. Registration without Disclaimer /secured/assets/documents/en/white-paper/HVBMSWPA4.pdf English documents 159918 None 918633085541740938 2023-07-20 Y /webapp/Download?colCode=HVBMSWPA4 Next-Generation Battery Management System Architectures - White Paper /secured/assets/documents/en/white-paper/HVBMSWPA4.pdf documents 918633085541740938 White Paper N en Extended Y pdf 0 Y N Next-Generation Battery Management System Architectures - White Paper 159.9 KB HVBMSWPA4 N 1654013079020703860532 true Y Tools

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Related Hardware

Quick reference to our board types.

1 hardware offering

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history