RD33771CDSTEVB | TPL evaluation board for MC33771C | NXP Semiconductors

Evaluation Board for MC33771C BCC with Isolated Daisy Chain Communication

Roll over image to zoom in

Supported Devices

Power Management

Battery Cell Controllers

Features

Connectivity

  • TPL communication, daisy chainable
  • 26 pin connector for 14 cell battery connections and 4 temperature sensors

RGB LED

  • VCOM status

MC33771C

  • 14 cell voltage measurements
  • 100 mA cell balancing
  • 4 external temperature measurements
  • 3 onboard temperature sensors
  • Diagnostic functions

Buy Options

RD33771CDSTEVB-Image

Click to expand

  • RD33771CDSTEVB
    Active

  • Evaluation Board for MC33771C BCC with Isolated Daisy Chain Communication.

  • $386.40 USD
  • For a quantity of 1
Order from distributors
BATT-TPLCABLE20-Image

Click to expand

  • BATT-TPLCABLE20
    Active

  • Electrical transport protocol link (ETPL), two-wire, twisted, 20 cm-long cable.

  • $14.38 USD
  • For a quantity of 1
Order from distributors
BATT-14CTCABLE25-Image

Click to expand

  • $34.50 USD
  • For a quantity of 1
Order from distributors
BATT-TPLCABLE50-Image

Click to expand

  • BATT-TPLCABLE50
    Active

  • Electrical transport protocol link (ETPL), two-wire, twisted, 50 cm-long cable.

  • $14.38 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 5 documents

Related Hardware

Quick reference to our board types.

5 hardware offerings

Design Files

Quick reference to our design files types.

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?