MPC5775B BMS and VCU Reference Design | NXP Semiconductors

MPC5775B BMS and VCU Reference Design

Roll over image to zoom in

Block Diagram

MPC5775B BMS and VCU reference design - Block Diagram

MPC5775B BMS and VCU reference design - Block Diagram

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Power Management

System Basis Chips

Battery Cell Controllers

Battery Communication ICs

Interfaces

Multi-Switch Detection Interface

Automotive Ethernet PHYs

3.3 V / 5 V IO CAN Transceivers

CAN with Flexible Data Rate

Automotive LIN Solutions

Analog and Mixed Signal

Real-Time Clocks

More

Features

RDVCU5775EVM

  • Combines BMS and VCU functionalities in one ECU
  • Supports dual TPL communication with daisy-chain of BCC device
  • Supports multiple input/output interfaces: MSDI, ADC, GPIO, LSD and HSD
  • Supports multiple communication interfaces: ETH, CAN(FD), LIN and UART
  • Offers two demo app projects for S32SDK and AUTOSAR MCAL
  • Offers GUI tool to easy monitor system over CAN
  • Offers bootloader based on UDS on CAN protocol
  • MPC5775B microcontroller (416 MAPBGA soldered)
  • MC33FS6523CAE system basis chip (SBC) for the board power supply and one CAN physical layer
  • MC33664 isolation transceiver support daisy chain of BCC device MC33771 communication
  • 1 x 100BASE-T1 Automotive Ethernet interface TJA1101
  • 3 x CAN interfaces: two supported via TJA1052 and TJA1145 CAN FD transceivers, another via SBC.
  • 1 x LIN interface MC33662BLEF
  • PCA85063A automotive tiny Real-Time Clock/calendar with alarm function and I²C-bus
  • 1 Mbit automotive external EEPROM with SPI interface
  • Standard 14-pin JTAG debug connector
  • Requires 12 V external DC power supply
  • Main power regulator status LEDs + 2 x user LEDs is connected to GPIO for test

Buy Options

RDVCU5775EVM-Image

Click to expand

  • RDVCU5775EVM
    Active

  • MPC5775B BMS and VCU Reference Design.

  • $420.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 4
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (5)
Brochure (1)
Fact Sheet (1)
Quick Reference Guide (1)
User Guide (2)

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.