C-V2X

Block Diagram

Choose a diagram:

C-V2X i.MX 8X

CV2X Block Diagram BD1

C-V2X RSU

CV2X Block Diagram BD2

Supported Devices

Analog and Mixed Signal

Real-Time Clocks

Processors and Microcontrollers

i.MX 8 Applications Processors

S32K Auto General-Purpose MCUs

Sensors

I3C/I²C Digital Temp. Sensors

Power Management

PMICs

Wireless Connectivity

DSRC Safety Modem

Interfaces

3.3 V / 5 V IO CAN Transceivers

General Purpose I/O (GPIO)

Automotive Ethernet PHYs

Features

Processor Complex

  • 2x-4x Cortex-A35 cores
  • 1x Cortex-M4F core for real-time processing
  • 1x Tensilica® HiFi 4 DSP

Multimedia

  • 2x-4x Vec4-Shader GPU, OpenGL® ES 3.1, OpenCL 1.2 EP, OpenVG 1.1, Vulkan®
  • Video: 4K H.265 dec | 1080p H.264 enc / dec

SXF1800

  • Provides cryptographic services per IEEE 1609.2 and ETSI TS 103 097
  • Common Criteria certified hardware platform at EAL5+ level per smart card Protection Profile
  • Common Criteria EAL4+ certified with compliance to C2C HSM PP version 1.4.0
  • FIPS 140-2 Level 3 certified (Level 4 for physical security)
  • Crypto agile, with native support for ECC curves in short Weierstrass form (NIST, Brainpool)
  • Secure firmware updates, allowing for fixes and new functionality to be added in the field

Documentation

Quick reference to our documentation types.

11 documents

Show All

Support

What do you need help with?