MC9S12G64 Ultra Reliable 16-bit Tower System Module Demonstration Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

16-Bit S12 and S12X MCUs

Features

Microcontroller

  • MC9S12G64, 64 LQFP
  • 25 MHz Bus Frequency
  • Internal oscillator

Memory

  • 64 kB flash, 2048B EEPROM, 4096B RAM

Connectivity

  • SCI, SPI, MSCAN
  • 4 2x8, 0.1" CTR, to access to all MCU pin signal

Power Management

  • Power input from OSBDM, Tower® System, or External 12 V Barrel Connector

Debug

  • Integrated open source BDM (OSBDM)

Components

  • 1 ea. high-speed CAN Physical Layer Transceiver
  • 1 ea, Enhanced LIN Physical Layer Transceiver
  • RS-232 Serial Data Physical Layer Transceiver
  • 4 user Push-Button Switches and 4 user LED Indicators

Buy Options

TWR-S12G64-Image

Click to expand

  • TWR-S12G64

  • Tower System, 16-bit MCU Module, MC9S12G64, 64KB Flash, Automotive.

  • $315.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

5 documents

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?