MC9S12GN32 Ultra Reliable 16-bit Tower System Module Demonstration Board | NXP Semiconductors

MC9S12GN32 Ultra Reliable 16-bit Tower System Module Demonstration Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

16-Bit S12 and S12X MCUs

Features

Microcontroller

    MC9S12GN32

  • 48 LQFP
  • 32 kB flash
  • 1024B EEPROM
  • 2048B RAM
  • 25 MHz Bus Frequency>
  • Internal oscillator>
  • SCI, SPI>

Memory

Connectivity

  • 2x3 BDM_PORT connector for external BDM cable
  • USB mini-AB connector for OSBDM
  • 2x5, 0.1” CTR, RS-232 header

Power input Selection Jumpers

  • Power input from integrated OSBDM
  • Power input from onboard regulator
  • Power input from LIN connectors
  • Power input from Tower® System edge connector

Peripherals

  • 5 push-button switches, 4 user, 1 reset
  • 7 LED indicators, 4 user, 2 OSBDM, 1 Power 5K ohm POT w /LP filter

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

  • BSPs and Device Drivers

    LIN2.x and SAE J2602 Stack

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

Single-chip 16/32-bit microcontrollers; 32/64/128/256/512 kB ISP/IAP flash with 10-bit ADC and DAC

LPC2138FBD64

Single-chip 16/32-bit microcontrollers; 32/64/128/256/512 kB ISP/IAP flash with 10-bit ADC and DAC

buy options
View or edit your browsing history