MC9S12G128 Ultra Reliable 16-bit Tower System Module | NXP Semiconductors

MC9S12G128 Ultra Reliable 16-bit Tower System Module

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

16-Bit S12 and S12X MCUs

Features

MC9S12G128, 100 LQFP

  • 128 KB Flash
  • 4096B EEPROM
  • 8192B RAM
  • 25 MHz Bus Frequency
  • Internal oscillator
  • SCI, SPI, MSCAN

Push Buttons and LED

  • 4 user Push-Button Switches
  • 4 user LED Indicators

Transceivers

  • 1 ea. high-speed CAN Physical Layer Transceiver
  • 1 ea, Enhanced LIN Physical Layer Transceiver
  • RS-232 Serial Data Physical Layer Transceiver

Power Input Selection Jumpers

  • Power input from USB-BDM
  • Power input from onboard regulator
  • Power input from Tower® System edge connector

5K ohm POT w /LP Filter

  • User Option Jumpers to disconnect Peripherals
  • Connectors

Connectors and Header

  • BDM_PORT Connector for External BDM Cable
  • USB mini-AB Connector
  • 1x4, 4.2 mm, Molex CAN Cable Connector
  • 2x2, 4.2 mm, Molex LIN Cable Connector
  • 2x5, 0.1" CTR, RS-232 Header

Integrated Open Source BDM

  • Integrated open source BDM (OSBDM)
  • BDM_PORT header for external BDM cable support
  • Power input from OSBDM, Tower System, or input vias at E1/E2

Additional Features

  • On-board +5 V regulator

More

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (1)
Data Sheet (1)
Quick Reference Guide (1)
Reference Manual (1)
Supporting Information (1)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.