Capacitive Touch Tower System Starter Kits | NXP Semiconductors

Capacitive Touch Plug-In Tower System Starter Kits

Roll over image to zoom in

Product Details

Features

User Components

  • The TWRPI-TOUCH-STR, includes a discrete nonmultiplexed rotary touchpad interface, a classic 12 button keypad interface, an MPR121 to manage to touch pad interfaces and communicate back to the host MCU via I2C and the TSS board with pull-up resistors for use with the MCU
  • The TWRPITSS-Sliders offer a linear analog slider made up of 2 electrodes and complemented with single electrodes for additional functions, the second board is a circular analog slider made up of 4 electrodes. A central electrode is provided for extra functionality
  • The TWRITSS-SHIELD contains 2 boards with different shielded layouts
  • Compatible with the Tower® System modules with touch sense andtouch pad tower plug-in (TWRPI) sockets
  • Bundled as 3 different sets of plug-ins: TWRPI-TOUCH-STR, the TWRPITSS-Sliders and the TWRPITSS-SHIELD

Buy Options

TWRPI-TOUCH-STR-Image

Click to expand

  • TWRPI-TOUCH-STR
    End of Life

  • Tower System, Plug-In, Capacitive Touch Starter Kit, use w/Tower System Modules w/TWRPI Sockets.

    Order from distributors
    TWRPITSS-SLIDERS-Image

    Click to expand

    • For a quantity of 1
    Order from distributors
    TWRPITSS-SHIELD-Image

    Click to expand

    • $79.35 USD
    • For a quantity of 1
      • Availability: Pending Stock
    Order from distributors
    N true 0 TSPTWRPI-TOUCH-STRen 1 Quick Reference Guide Quick Reference Guide t525 1 en_US 1 1 0 English Capacitive Touch Tower<sup>&#174;</sup> Plug-In Starter Kit Quick Start Guide 1313105014892715119953 TSP 561.9 KB None None documents None 1313105014892715119953 /docs/en/quick-reference-guide/TWRPISTRQSG.pdf 561901 /docs/en/quick-reference-guide/TWRPISTRQSG.pdf TWRPISTRQSG N N 2011-09-12 TWRPI-TOUCH-STR Quick Start Guide /docs/en/quick-reference-guide/TWRPISTRQSG.pdf /docs/en/quick-reference-guide/TWRPISTRQSG.pdf Quick Reference Guide N Y 803735842453594974 2023-06-19 pdf N en Aug 11, 2011 Quick Reference Guide t525 Quick Reference Guide Quick Reference Guide N N TWRPI-TOUCH-STR Quick Start Guide false en_US en false 0 TWRPI-TOUCH-STR downloads en true 0 Y TSP Quick Reference Guide 1 /docs/en/quick-reference-guide/TWRPISTRQSG.pdf 2011-09-12 1313105014892715119953 TSP 1 Aug 11, 2011 Quick Reference Guide Quick Reference Guide Capacitive Touch Tower<sup>&#174;</sup> Plug-In Starter Kit Quick Start Guide None /docs/en/quick-reference-guide/TWRPISTRQSG.pdf English 561901 None Quick Reference Guide 2023-06-19 N /docs/en/quick-reference-guide/TWRPISTRQSG.pdf TWRPI-TOUCH-STR Quick Start Guide /docs/en/quick-reference-guide/TWRPISTRQSG.pdf documents 803735842453594974 Quick Reference Guide N Y en None N t525 pdf 0 N N TWRPI-TOUCH-STR Quick Start Guide 561.9 KB TWRPISTRQSG N 1313105014892715119953 true Y Tools

    Documentation

    Quick reference to our documentation types.

    1 document

    Design Files

    Quick reference to our design files types.

    1 design file

    Software

    Quick reference to our software types.

    1 software file

    Note: For better experience, software downloads are recommended on desktop.

    Support

    What do you need help with?

    Recently viewed products

    There are no recently viewed products to display.

    View or edit your browsing history