Tower System Digital Barometer Plug-In | NXP Semiconductors

Tower System Digital Barometer Plug-In

Roll over image to zoom in

Product Details

Supported Devices

Sensors

Barometric Pressure 15 to 150 kPa

Features

Connectivity

  • Compatible with the Tower® System modules that use swappable plug-ins (TWRPIs)

Sensors

  • MPL115A2 I2C digital barometer
  • Digitized pressure and temperature information together with programmed calibration coefficients for host micro use
  • 50 kPa to 115 kPa absolute pressure with 1 kPa accuracy

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.