RD33771-48VEVM Reference Design

Roll over image to zoom in

Block Diagram

48V battery management

RD33771-48VEVM Block Diagram

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Power Management

High Side Switches

System Basis Chips

Battery Cell Controllers

Battery Communication ICs

Interfaces

3.3 V / 5 V IO CAN Transceivers

Features

Design Features

  • Powerful SBC (FS6501) as power supply and microcontroller (MPC574xP)
  • Up to 14 lithium-ion battery cell voltage sensing
  • Current sensing with on-board SHUNT resistor
  • High-side/low-side relay driver that could drive fan and contactor
  • Crash signal detection and diagnostic
  • TPL isolation communication on board
  • Two-channel CAN interface
  • JTAG debugging interface
  • Targeting functional level ASIL D solution

Channel Optimization

  • Up to 14 channels for cell voltage sensing, with over-voltage (OV) and under-voltage (UV) protection
  • Up to two channels for current sensing, with over-current (OC) protection
  • Up to six channels for temperature sensing:
    • Three channels for battery cell temperature sensing
    • One channel for shunt resistor temperature sensing
    • Two channels for air-flow area temperature sensing executed by MCU ADC
  • Six channel temperature measurement by external NTC, four from AFE, two from MCU ADC
  • One channel temperature measurement by onboard NTC for cell balancing resistor area

Additional Accesories

  • Power supply, 5 V to 28 V with the current limit set initially to 1.5 A to 9.0 A
  • Oscilloscope, preferably 4-channel, with current probe (optional)
  • Typical loads: battery simulator
  • Multilink FX

Software

Buy Options

RD33771-48VEVM-Image

Click to expand

  • RD33771-48VEVM

  • RD33771-48VEVM Reference Design.

  • $219.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?