Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935377417598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
RD33771-48VEVM(935377417598) | Not Available | Compliant | Not Available | Compliant | 500.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
RD33771-48VEVM (935377417598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
RD33771-48VEVM (935377417598) | 847150 |
This reference design board provides a solution for 48 V BMS in vehicles with the following features: