Sign in for a personalized NXP experience.
1
Get Started2
Get to Know the Hardware3
Configure Hardware4
Install SoftwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal, and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the RD33771-48VEVM board.
The RD33771-48VEVM contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Something went wrong! Please try again.
Something went wrong! Please try again.
The RD33771-48VEVM is a hardware tool for evaluation and development and is ideal for rapid prototyping of a 48 V battery management system (BMS). This board can be used to evaluate the features of the MC33771 device. The RD33771-48VEVM allows the user to connect up to 14 channels for cell voltage sensing, up to 2 channels for current sensing, and up to 6 channels for temperature sensing.
Something went wrong! Please try again.
The RD33771-48VEVM is used in a standalone configuration. There are no connectors to add a daughter board. All required cables are included in the kit.
To configure the hardware, complete the following procedure:
J11
using the power supply cableJ3
connectorJ1
and the Windows PC workstationJ12
, and other end to the CAN card of the Windows PC workstationSomething went wrong! Please try again.
The S32 Design Studio IDE is a complimentary integrated development environment for automotive and ultra-Reliable MCUs that enable editing, compiling, and debugging of designs.
Download the S32 Design Studio IDE for Power Architecture installer, available at S32DS-PA: S32 Design Studio IDE for Power Architecture based MCUs Version 2017.R1 is recommended.
Note: Registration is required.
Something went wrong! Please try again.
The product summary page for MC33771 is at MC33771B.
The tool summary page for RD33771-48VEVM reference design is at RD33771-48VEVM.
The page provides overview information, technical and functional specifications, ordering information, documentation, and software. The Getting Started provides quick- reference information applicable to using the RD33771-48VEVM reference design, including the downloadable assets.
In addition to our MC33771B: 14-channel li-ion battery cell controller IC page, you may also want to visit: