IoT Smart Retail | NXP Semiconductors

IoT Smart Retail

Block Diagram

IoT Smart Retail

IoT Smart Retail BD

Supported Devices

Analog and Mixed Signal

Real-Time Clocks

Voltage Level Translators

Processors and Microcontrollers

i.MX 6 Processors

K2x / KS2x USB

Power Management

PMICs

Load Switches

RFID

Connected NFC Tags

Wireless Connectivity

Wireless MCUs

Wi-Fi® + Bluetooth® + 802.15.4

Sensors

Accelerometers

More

CPU Complex

  • 4x Arm® Cortex®-A9 up to 1.2 GHz per core
  • 1 MB L2 cache
  • 32 KB instruction and data caches
  • NEON SIMD media accelerator

Wireless Features

  • 2x2, MU-MIMO combo, with low-power 28nm design
  • Bluetooth 5.3 including support for features like 2Mbps LE and direction finding using Angle of Arrival (AOA) and Angle of Departure (AOD)
  • Dual band PAs, LNAs, and Switches
  • Concurrent applications support for a device to have two independent radio links, without compromising the 2x2 MIMO link
  • Precision indoor location capability, including IEEE 802.11mc as well as Bluetooth Low Energy direction finding

RF Performance/Power Consumption

  • Support of Zigbee 3.0, Thread, and IEEE 802.15.4 and Bluetooth Low Energy 5.0
  • -100 dBm RX sensitivity
  • Up to 11 dBm TX power
  • RX 4.3 mA, DC/DC on at 3V
  • TX 7.4 mA @ 0 dBm, 20.3 mA @ 10 dBm
  • Numerous and flexible low-power modes, Power Down Mode current <1uA
  • Bluetooth LE 5.0 with 2 Mbps and up to 8 simultaneous connections
  • Improved Wi-Fi co-existence

Documentation

Quick reference to our documentation types.

1-5 of 14 documents

Show All

Support

What do you need help with?