EasyEVSE EV Charging Signal Board

Roll over image to zoom in

Block Diagram

EasyEVSE EV Charging Signal Board block diagram

EasyEVSE EV Charging Signal Board

Supported Devices

Interfaces

Automotive Ethernet Switches and Network Controllers

Automotive LIN Solutions

3.3 V / 5 V IO CAN Transceivers

Processors and Microcontrollers

LPC5500 Arm Cortex-M33

Features

Embedded Microcontroller

  • LPC5536/LPC55S36 MCU
  • Arm Cortex-M33 with flash and RAM
  • PWMs, ADCs and DACs with on-chip comparator
  • CAN, Ethernet, UART, SPI and I2C interfaces

HomePlug Green PHY

  • Lumissil CG5317 HomePlug Green PHY Transceiver for ISO 15118 power line communication (PLC)

Control Pilot

  • J1772 (IEC 61851) PWM, ISO 15118 EVSE and EV support

Proximity Pilot

  • J1772 support

Ethernet Switch

  • SJA1110B to enable switching between several Ethernet sources

CAN Interface

  • TJA1044GT to support CAN communication

LIN Interface

  • TJA1021BT LIN transceiver for SAE J3068 to support LIN communication

Ground-Fault Circuit Interrupters (GFCI)

  • GFCI detection and relay asynchronous triggering

Relay Driver

  • Drive up to two DC coil relays at 12 V and 140 mA

External AFE Interface

  • Supports connection with an external Analog-Front-End (AFE)

Safety Check Header

  • Supports connection with an external high voltage AC and current sensor circuit

Host Connectors

  • Arduino connector for the i.MX RT crossover MCU (MIMXRT1060/1064-EVK) and S32K3 automotive MCU (S32K3X4EVB-T172) development boards
  • EXP CN header for the i.MX 9 applications processor (MCIMX93-EVK) development board
  • Multi-Function Port (MFP) for the S32G automotive processor (S32G-VNP-RDB3) development board
  • Ethernet connectors for 1 x 100BASE-TX and 1 x 100BASE-T1

Tools and OS Support

  • Linux OS
  • FreeRTOS
  • MCUXpresso

Buy Options

EVSE-SIG-BRD2X-Image

Click to expand

  • EVSE-SIG-BRD2X

  • EasyEVSE EV Charging Signal Board.

  • $600.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 16
    • Shipping: Normally ships 1-2 business days
Order from distributors
EVSE-IMX93-CBL-Image

Click to expand

  • EVSE-IMX93-CBL

  • Cable kit for the EasyEVSE EV Charging Signal Board.

  • $700.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
EVSE-RT106X-CBL-Image

Click to expand

  • EVSE-RT106X-CBL

  • Cable kit for the EasyEVSE EV Charging Signal Board.

Documentation

Quick reference to our documentation types.

3 documents

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

  • BSPs and Device Drivers

    EVSE-SIG-BRD2X Software_EVSE

  • BSPs and Device Drivers

    EVSE-SIG-BRD2X Software_EV

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?