SoM Baseboard | NXP Semiconductors

SoM Baseboard

Block Diagram

SoM Baseboard

SoM Baseboard BD

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Interfaces

USB Interfaces

I²C-Bus Repeaters/Hubs/Extenders

Automotive Ethernet PHYs

Power Management

LED Drivers

PMICs

Load Switches

Audio

Car Audio Amplifiers

More

Features

Key features

  • Multicore Processing Quad Arm Cortex-A53; Cortex-M4F
  • GPU OpenGL® ES 3.1, OpenGL® 3.0, Vulkan®, Open CL™ 1.2
  • Dual independent display interfaces MIPI-DSI (4-lanes); HDMI 2.0a
  • Video Playback 4Kp60 with High Dynamic Range (h.265, VP9), 4Kp30 (h.264), 1080p60 (MPEG2, MPEG4p2, VC1, VP8, RV9, AVS/AVS+, h.263, DiVX), MJPEG - 8x8
  • FAudio 6x I²S/SAI (20+ channels, each 32-bits @384 kHz); S/PDIF Tx/Rx; DSD512

Interfaces

  • Dual Camera Interfaces MIPI-CSI (4-lanes each)
  • External Memory Interfaces LPDDR4, DDR4, DDR3L; Quad SPI with XIP
  • USB Dual USB 3.0 Type C with PHY
  • PCIe Dual PCIe with L1 substates for fast wake-up from low-power mode
  • Ethernet Gigabit Ethernet controller supporting AVB and EEE
  • Operating Systems Linux® OS, Android™, Windows 10 IoT Core, FreeRTOS®

Documentation

Quick reference to our documentation types.

1-5 of 10 documents

Show All

Support

What do you need help with?