Induction Cooking | NXP Semiconductors

Induction Cooking

Block Diagram

Induction Cooking

Induction Cooking BD

Supported Devices

Sensors

I3C/I²C Digital Temp. Sensors

Power Management

Powertrain and Engine Control

AC-DC Controllers

LED Drivers

Processors and Microcontrollers

KE Series Arm Cortex-M4/M0+

Features

  • Up to 168 MHz Cortex®-M4 core supporting a broad range of processing bandwidth requirements while maintaining excellent cost-effectiveness, easy to use packages and a wide range of memory densities
  • Enhanced robust IOs make sure the high performance under noisy environment
  • Flextimer featured 8ch PWM supports 3-phase motor control with dead time insertion and fault detect
  • 1MSPS 12b ADC with up to 16ch input per module, provides fast sampling rate for prompt data conversion and storage
  • Analog comparator for fast response to external analog change
  • Programmable delay block with flexible trigger system providing various interconnections for on chip modules, ADC, DAC, Flextimers, ACMP, etc.
  • High level of integration and flexibility for any IGBT/SiC module
    • Galvanic signal isolation
    • 10 A on/off power stage
    • Active Miller Clamp
    • 3.3 or 5.0 V I/O
    • Compatible with 200 to 1700 V IGBTs/SiC
    • SPI for programmability and diagnostics
    • Reduces BOM costs and PCB size
  • Digital peripherals Fast overcurrent or short circuit protection
    • Both I-sense or DESAT sense available
    • Two-level turn-off
    • Soft shutdown

Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Support

What do you need help with?