FRDM33772BTPLEVB | MC33772 TPL EVB | NXP Semiconductors

Evaluation Board for MC33772 with Isolated Daisy Chain Communication

Roll over image to zoom in

Product Details

Supported Devices

Power Management

Battery Cell Controllers

Features

Connectivity

  • Daisy chain device connection with Transformer isolation
  • GPIOs configurable as digital I/O, wake up input, convert trigger input, ratiometric analog inputs for external temperature measurement, absolute analog inputs for external voltage measurements, and auxiliary current sense input

General Specifications

  • Cell-balancing resistors and integrated drivers
  • Cell sense input with Low Pass filter
  • Interface I²C link to an external local EEPROM to store user-defined calibration parameters
  • Isolated fault detection pin report

Components

  • LED indicator for the operation mode

Buy Options

FRDM33772BTPLEVB-Image

Click to expand

  • FRDM33772BTPLEVB
    Active

  • Engineering Prototype Board - MC33772 Rev B, 6-Channel Li-ion Battery Cell Con.

  • $117.30 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.