C-V2X | NXP Semiconductors

C-V2X

Block Diagram

Choose a diagram:

C-V2X i.MX 8X

CV2X Block Diagram BD1

C-V2X RSU

CV2X Block Diagram BD2

Supported Devices

Sensors

I3C/I²C Digital Temp. Sensors

Processors and Microcontrollers

i.MX 8 Applications Processors

S32K Auto General-Purpose MCUs

Analog and Mixed Signal

Real-Time Clocks

Power Management

PMICs

Wireless Connectivity

DSRC Safety Modem

Interfaces

3.3 V / 5 V IO CAN Transceivers

General Purpose I/O (GPIO)

Automotive Ethernet PHYs

More

Features

Processor Complex

  • 2x-4x Cortex-A35 cores
  • 1x Cortex-M4F core for real-time processing
  • 1x Tensilica® HiFi 4 DSP

Multimedia

  • 2x-4x Vec4-Shader GPU, OpenGL® ES 3.1, OpenCL 1.2 EP, OpenVG 1.1, Vulkan®
  • Video: 4K H.265 dec | 1080p H.264 enc / dec

SXF1800

  • Provides cryptographic services per IEEE 1609.2 and ETSI TS 103 097
  • Common Criteria certified hardware platform at EAL5+ level per smart card Protection Profile
  • Common Criteria EAL4+ certified with compliance to C2C HSM PP version 1.4.0
  • FIPS 140-2 Level 3 certified (Level 4 for physical security)
  • Crypto agile, with native support for ECC curves in short Weierstrass form (NIST, Brainpool)
  • Secure firmware updates, allowing for fixes and new functionality to be added in the field

Documentation

Quick reference to our documentation types.

1-5 of 11 documents

Show All

Support

What do you need help with?