3-Phase Reference Design for Fuji M653 IGBTs | NXP Semiconductors

3-Phase Reference Design for Fuji M653 IGBTs Featuring GD3100

Roll over image to zoom in

Block Diagram

RDGD3100F3PH5EVB

RDGD3100F3PH5EVB Block Diagram

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Power Management

System Basis Chips

Powertrain and Engine Control

Interfaces

3.3 V / 5 V IO CAN Transceivers

Features

Key Features

  • SPI interface for safety monitoring, programmability and flexibility
  • Low propagation delay and minimal PWM distortion
  • Integrated galvanic signal isolation (up to 8 kV)
  • Integrated gate drive power stage capable of 15 A peak source and sink
  • Fully programmable active Miller clamp
  • Compatible with negative gate supply
  • Compatible with current sense and temperature sense IGBTs
  • Integrated soft shutdown, two-level turn-off, active clamp and segmented drive for wave shaping
  • CMTI > 100 V/ns
  • Compatible with 200 V to 1700 V IGBT/SiC, power range > 125 kW
  • Operating temperature range −40 °C to 125 °C
  • External creepage distance (CPG): > 7.8 mm
  • Operating frequency > 40 kHz
  • 5.0 V and 3.3 V tolerant MCU interface available

SPI Interface

  • Safety monitoring and programming control features
  • PCIe connector providing external I/O connections (including GDIC control and SPI, motor current and application feedback, and power supply control). PCIe cable harness included
  • Additional SPI test port for GDIC debug
  • Connector for resolver/motor position sense
  • Connector for motor phase current sense

MC33GD3100

  • Advanced single channel gate driver for IGBT and SiC MOSFETs. Integrated galvanic isolation and low on-resistance drive transistors provide high charging and discharging current, low dynamic saturation voltage and rail-to-rail gate voltage control

ASIL D ISO 26262 ompliant

  • GD3100 is compliant with ISO 26262 ASIL C/D functional safety requirements

AEC-Q100

  • Automotive grade qualified

Not Included (order separately):

  • MPC5777C-DEVB MCU: Based on the 32-bit Power Architecture® MPC5777C ultra-reliable MCU together with the FS65 System Basis Chip and the TJA1100 and TJA1145T/FD Ethernet and CAN FD PHY transceivers, the MPC5777C-DEVB facilitates hardware and software development, offering system performance, safety, and security
  • DC link capacitor
  • IGBT module
  • Water cooling jacket

More

Buy Options

RDGD3100F3PH5EVB-Image

Click to expand

  • RDGD3100F3PH5EVB
    Active

  • 3-Phase Reference Design for Fuji M653 IGBTs featuring GD3100.

  • $824.83 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

5 documents

Compact List

User Guide (5)

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.