MPC5775B BMS and VCU Reference Design | NXP Semiconductors

MPC5775B BMS and VCU Reference Design

Roll over image to zoom in

Block Diagram

MPC5775B BMS and VCU reference design - Block Diagram

MPC5775B BMS and VCU reference design - Block Diagram

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Power Management

System Basis Chips

Battery Cell Controllers

Battery Communication ICs

Interfaces

Multi-Switch Detection Interface

Automotive Ethernet PHYs

3.3 V / 5 V IO CAN Transceivers

CAN with Flexible Data Rate

Automotive LIN Solutions

Analog and Mixed Signal

Real-Time Clocks

More

Features

RDVCU5775EVM

  • Combines BMS and VCU functionalities in one ECU
  • Supports dual TPL communication with daisy-chain of BCC device
  • Supports multiple input/output interfaces: MSDI, ADC, GPIO, LSD and HSD
  • Supports multiple communication interfaces: ETH, CAN(FD), LIN and UART
  • Offers two demo app projects for S32SDK and AUTOSAR MCAL
  • Offers GUI tool to easy monitor system over CAN
  • Offers bootloader based on UDS on CAN protocol
  • MPC5775B microcontroller (416 MAPBGA soldered)
  • MC33FS6523CAE system basis chip (SBC) for the board power supply and one CAN physical layer
  • MC33664 isolation transceiver support daisy chain of BCC device MC33771 communication
  • 1 x 100BASE-T1 Automotive Ethernet interface TJA1101
  • 3 x CAN interfaces: two supported via TJA1052 and TJA1145 CAN FD transceivers, another via SBC.
  • 1 x LIN interface MC33662BLEF
  • PCA85063A automotive tiny Real-Time Clock/calendar with alarm function and I²C-bus
  • 1 Mbit automotive external EEPROM with SPI interface
  • Standard 14-pin JTAG debug connector
  • Requires 12 V external DC power supply
  • Main power regulator status LEDs + 2 x user LEDs is connected to GPIO for test

Buy Options

RDVCU5775EVM-Image

Click to expand

  • RDVCU5775EVM
    Active

  • MPC5775B BMS and VCU Reference Design.

  • $420.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 10 documents

Show All

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?