OM13092 | LPCXpresso Development Board | LPC Microntrollers (MCUs) | NXP Semiconductors

LPCXpresso Development Board for LPC5460x MCUs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Processors

  • LPC54608 Arm® Cortex®-M4 running at up to 220 Mhz
  • 512KB of flash and 200KB SRAM on chip
  • TFBGA180 package

Board Memory

  • 128 MB Micron MT25QL128 Quad-SPI flash
  • 16 MB Micron MT48LC8M16A2B4 SDRAM
  • Full-size SD/MMC card slot

Debug Capabilities

  • LPC-Link2 debug high speed USB probe with VCOM port
  • I2C and SPI USB bridging to the LPC device via LPC-Link2 probe
  • SWO trace support (MCUXpresso IDE)
  • Target microcontroller power measurement
  • Debug connector to allow debug of target microcontroller using an external probe

Expansion Connectors

  • Arduino UNO expansion
  • PMOD expansion

User Interface

  • ISP, Reset and User buttons for easy testing of software functionality
  • Tri-Color and user LEDs
  • 272x480 color LCD with capacitive touchscreen display

Connectivity

  • High and full speed USB ports with micro A/B connector for the host or device functionality
  • 10/100 Mbps Ethernet (RJ45 connector)

Sensors

  • NXP MMA8652FCR1 accelerometer

Audio

  • Knowles SPH0641LM4H digital microphone
  • Stereo audio codec

More

Buy Options

OM13092-Image

Click to expand

OM13092
Active

LPCXpresso Development Board for LPC5460x MCUs.

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

5 design files

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.