Based Virtual Cluster | NXP Semiconductors

Based Virtual Cluster

Block Diagram

Based Virtual Cluster

Based Virtual Cluster BD

Supported Devices

Interfaces

General Purpose I/O (GPIO)

CAN with Flexible Data Rate

Automotive Ethernet PHYs

Power Management

PMICs

LED Drivers

Analog and Mixed Signal

Real-Time Clocks

Sensors

I3C/I²C Digital Temp. Sensors

Processors and Microcontrollers

i.MX 8 Applications Processors

S32K Auto General-Purpose MCUs

More

Processor Complex

  • 2x-4x Cortex®-A35 cores
  • 1x Cortex-M4F core for real-time processing
  • 1x Tensilica® HiFi 4 DSP

Multimedia

  • 2x-4x Vec4-Shader GPU, OpenGL® ES 3.1, OpenCL 1.2 EP, OpenVG 1.1, Vulkan®
  • Video: 4K H.265 dec | 1080p H.264 enc / dec

S32K1 Features

  • 48 MHz Cortex-M0+ core or 80/112 MHz Cortex-M4F core
  • 128 kB to 2 MB flash memory with ECC. Up to 4KB EEPROM
  • 12-bit 1 Msps ADC, 16-bit FlexTimers with dead-time insertion and fault detection
  • Scalable low power Run and Stop modes. Fast wake-up, clock and power gating
  • QFN, LQFP and MAPBGA packages. -40 to 125/150° C. Minimum 15 years longevity
  • AEC-Q100 qualified

Documentation

Quick reference to our documentation types.

1-5 of 19 documents

Show All

Support

What do you need help with?