Access Secure Information About Our Products
Sign in to access authorized secure information. Learn more about secure access rights.
Find product information and documentation for legacy RF power products.
Product | Description | Order |
---|---|---|
A2I20D020N | 1400-2200 MHz, 2.5 W Avg., 28 V Wideband Integrated RF LDMOS Amplifier | Buy Option |
A2I20D040N | 1400-2200 MHz, 5 W Avg., 28 V Wideband Integrated RF LDMOS Amplifier | Buy Option |
A2I20H060N | 1800-2200 MHz, 12 W Avg., 28 V Airfast® Wideband Integrated RF LDMOS Amplifiers | Buy Option |
A2T07D160W04S | 716-960 MHz, 30 W Avg., 28 V Airfast® RF Power LDMOS Transistor | Buy Option |
A2T09D400-23N | 716-960 MHz, 93 W Avg., 28 V Airfast® RF Power LDMOS Transistor | Buy Option |
A2T14H450-23N | 1427-1517 MHz, 93 W Avg, 31 V Airfast® RF Power LDMOS Transistor | Buy Option |
A2T21H100-25S | 2110-2170 MHz, 18 W Avg., 28 V Airfast® RF Power LDMOS Transistor | Buy Option |
A2T23H160-24S | 2300-2400 MHz, 28 W AVG., 28 V Airfast® RF Power LDMOS Transistor | Buy Option |
A2T27S020N | 400-2700 MHz, 2.5 W Avg., 28 V Airfast® RF Power LDMOS Transistor | Buy Option |
A3I35D025WN | 3200-4000 MHz, 3.4 W Avg., 28 V Airfast® Wideband Integrated RF LDMOS Amplifier | Buy Option |
A3T09S100N | 100 W CW over 136 to 941 MHz, 32 V Airfast RF Power LDMOS Transistor | Buy Option |
A3T18H360W23S | 1805-1880 MHz, 63 W Avg., 28 V Airfast® RF Power LDMOS Transistor | Buy Option |
A3T21H360W23S | 2110-2200 MHz, 56 W Avg., 28 V Airfast® RF Power LDMOS Transistor | Buy Option |
AFIC901N | 1.8-1000 MHz, 30 dBm, 7.5 V Airfast RF LDMOS Wideband Integrated Power Amplifier | Buy Option |
AFM906N | 136-941 MHz, 6.0 W, 7.5 V Wideband Airfast RF Power LDMOS Transistor | Buy Option |
AFM907N | 136-941 MHz, 7 W, 7.5 V Wideband Airfast RF Power LDMOS Transistor | Buy Option |
AFM912N | 12 W CW over 136 to 941 MHz, 7.5 V Airfast RF Power LDMOS Transistor | Buy Option |
AFSC5G23D37 | 2300-2400 MHz, 27 dB, 5 W Avg. Airfast® Power Amplifier Module | Buy Option |
AFSC5G26D37 | 2496-2690 MHz, 27 dB, 5 W Avg. Airfast® Power Amplifier Module | Buy Option |
AFT05MP075N | 136-520 MHz, 70 W, 12.5 V Airfast Broadband RF Power LDMOS Transistor | Buy Option |
AFT05MS004N | 136-941 MHz, 4 W, 7.5 V Wideband RF Power LDMOS Transistor | Buy Option |
AFT05MS006N | 136-941 MHz, 6 W, 7.5 V Wideband RF Power LDMOS Transistor | Buy Option |
AFT05MS031N | 136-520 MHz, 31 W, 13.6 V Airfast Wideband RF Power LDMOS Transistor | Buy Option |
AFT09MP055N | 764-941 MHz, 55 W, 12.5 V Airfast Broadband RF Power LDMOS Transistor | Buy Option |
AFT09MS007N | 136-941 MHz, 7 W, 7.5 V Wideband RF Power LDMOS Transistor | Buy Option |
AFT09MS015N | 136-941 MHz, 16 W, 12.5 V Wideband RF Power LDMOS Transistor | Buy Option |
AFT09MS031N | 764-941 MHz, 31 W, 13.6 V Airfast Wideband RF Power LDMOS Transistor | Buy Option |
AFT27S006N | 100-3700 MHz, 28.8 dBm Avg., 28 V Airfast® RF Power LDMOS Transistor | Buy Option |
AFT27S012N | 728-2700 MHz, 1.26 W Avg., 28 V Airfast® RF Power LDMOS Transistor | Buy Option |
MD8IC970N | 850-940 MHz, 35 W Avg., 28 V RF LDMOS Wideband Integrated Power Amplifiers | Buy Option |
MHT1803A | 1.8-50 MHz, 300 W CW, 50 V RF LDMOS Transistor for Consumer and Commercial Cooking | Buy Option |
MHT2012N | 2450 MHz, 12.5 W CW, 28 V RF LDMOS Integrated Power Amplifier | Buy Option |
MMRF1004N | 1600-2200 MHz, 10 W, 28 V, GSM/EDGE, N-CDMA, 2xW-CDMA RF Power LDMOS Transistors | Buy Option |
MMRF1308H | 1.8-600 MHz, 600 W CW, 50 V Broadband RF Power MOSFETs | Buy Option |
MMRF1314H | 1200-1400 MHz, 1000 W Peak, 52 V Airfast RF Power LDMOS Transistors | Buy Option |
MMT20303H | 50-4000 MHz, 3-bit 1 dB LSB Suitable for 3G/4G, 3 to 5 V | Buy Option |
MRF1K50H | 1500 W CW, 1.8-500 MHz, 50 V Airfast RF Power LDMOS Transistor | Buy Option |
MRF1K50N | 1.8-500 MHz, 1500 W CW, 50 V Wideband RF Power LDMOS Transistor | Buy Option |
MRF6V10010N | 1090 MHz, 10 W, 50 V Pulsed Lateral N-Channel RF Power MOSFET | Buy Option |
MRF6V12250H | 960-1215 MHz, 275 W, 50 V Pulsed Lateral N-Channel RF Power MOSFET | Buy Option |
MRF6V12500H | 960-1215 MHz, 500 W, 50 V Pulsed Lateral N-Channel RF Power MOSFET | Buy Option |
MRF6V14300H | 1400 MHz, 330 W, 50 V Pulsed Lateral N-Channel RF Power MOSFET | Buy Option |
MRF8VP13350N | 700-1300 MHz, 350 W CW, 50 V RF Power LDMOS Transistor | Buy Option |
MRFE6S9060NR1 | 880 MHz, 14 W Avg., 28 V Single N-CDMA Lateral N-Channel Broadband RF Power MOSFET | Buy Option |
MRFE6VP100H | 1.8-2000 MHz, 100 W, 50 V Broadband RF Power LDMOS Transistor | Buy Option |
MRFE6VP5150N | 1.8-600 MHz, 150 W CW, 50 V Wideband RF Power LDMOS Transistor | Buy Option |
MRFE6VP5600H | 1.8-600 MHz, 600 W CW, 50 V Lateral N-Channel Broadband RF Power MOSFET | Buy Option |
MRFE6VP61K25H | 1.8-600 MHz, 1250 W CW, 50 V Wideband RF Power LDMOS Transistor | Buy Option |
MRFE6VP61K25N | 1.8-600 MHz, 1250 W CW, 50 V Wideband RF Power LDMOS Transistor | Buy Option |
MRFE6VP6300H | 1.8-600 MHz, 300 W, 50 V Lateral N-Channel Broadband RF Power MOSFET | Buy Option |
MRFE6VP6600N | 1.8-600 MHz, 600 W CW, 50 V Wideband RF Power LDMOS Transistor | Buy Option |
MRFE6VS25L | 1.8-2000 MHz, 25 W, 50 V Wideband RF Power LDMOS Transistor | Buy Option |
MRFE6VS25N | 1.8-2000 MHz, 25 W, 50 V Wideband RF Power LDMOS Transistor | Buy Option |
MRFE8VP8600H | 140 W Avg. over 470-870 MHz, 50 V RF Power LDMOS Transistor | Buy Option |
MRFX035H | 35 W CW over 1.8-512 MHz, 65 V Wideband RF Power LDMOS Transistor | Buy Option |
MRFX1K80H | 1800 W CW over 1.8-400 MHz, 65 V Wideband RF Power LDMOS Transistor | Buy Option |
MRFX1K80N | 1800 W CW over 1.8-400 MHz, 65 V Wideband RF Power LDMOS Transistor | Buy Option |
MRFX600H | 600 W CW over 1.8-400 MHz, 65 V Wideband RF Power LDMOS Transistor | Buy Option |
MRF101AN | 100 W CW over 1.8-250 MHz, 50 V Wideband RF Power LDMOS Transistor | Buy Option |
MRF300AN | 300 W CW over 1.8-250 MHz, 50 V RF Power LDMOS Transistor | Buy Option |
MRF13750H | 750 W CW over 700-1300 MHz, 50 V RF Power LDMOS Transistor | Buy Option |
MRF1518NT1 | 520 MHz, 8 W, 12.5 V Lateral N-Channel Broadband RF Power MOSFET | Buy Option |
MW6S004NT1 | 1-2000 MHz, 4 W, 28 V Lateral N-Channel RF Power MOSFET | Buy Option |
MW6S010N | 450-1500 MHz, 10 W, 28 V Lateral N-Channel Broadband RF Power MOSFETs | Buy Option |
MW7IC008N | 100-1000 MHz, 8 W Peak, 28 V RF LDMOS Wideband Integrated Power Amplifier | Buy Option |
Sign in to access authorized secure information. Learn more about secure access rights.
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
500 characters remaining.
*Describe the justification for your access request for the approver.