
TEF810x Fully-Integrated 77 GHz Radar Transceiver
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
To build a complete radar system, please check out the fully integrated 77 Ghz RFCMOS companion Transceiver TEF82xx.
The S32R294 MCU enables customers to build scalable, safe and secure, automotive RADAR systems with balanced performance at an attractive power level dedicated to Corner and Front Radar applications.
The S32R294 provides additional family scalability when compared to the previous device, S32R274. It provides up to 5.5 MB SRAM, an additional MIPI CSI-2 interface, along with a doubling of the clock frequency for the cores. This results in a range of parts that covers existing radar application use cases and gives overhead for future application expectations.
Choose a diagram:
Note: To see the product features close this window.
Part number | Core Type | Operating Frequency [Max] (MHz) | Data SRAM (MB) | Code SRAM (MB) | MIPI-CSI2 Ports | DSPI Channels |
---|---|---|---|---|---|---|
FS32R294HBK0MJDT | 2 x e200z4 LS, 2 x e200z7, SPT 2.8 | 250/500/300 | 3 | 2 | 1 | 3 |
FS32R294LAK0MJDT | 2 x e200z4 LS, 2 x e200z7, SPT 2.8 | 250/500/430 | 3 | 2.5 | 2 | 4 |
FS32R294LBK0MJDT | 2 x e200z4 LS, 2 x e200z7, SPT 2.8 | 250/500/430 | 3 | 2.5 | 1 | 3 |
FS32R294JAK0MJDT | 2 x e200z4 LS, 2 x e200z7, SPT 2.8 | 133/266/266 | 2.5 | 1.5 | 1 | 3 |
FS32R294JCK0MJDT | 2 x e200z4 LS, 2 x e200z7, SPT 2.8 | 133/266/266 | 2 | 2 | 1 | 3 |
FS32R294KAK0MJDT | 2 x e200z4 LS, 2 x e200z7, SPT 2.8 | 120/240/240 | 2.5 | 1.5 | 1 | 3 |
FS32R294KCK0MJDT | 2 x e200z4 LS, 2 x e200z7, SPT 2.8 | 120/240/240 | 2 | 2 | 1 | 3 |
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
Quick reference to our documentation types.
6 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
6 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
5 hardware offerings
Additional hardware available. View our featured partner solutions.
Sign in to access authorized secure files. Learn more about secure access rights.
1 hardware offering
To find additional partner offerings that support this product, visit our Partner Marketplace.
5 hardware offerings
Additional hardware available. View our featured partner solutions.
Quick reference to our software types.
1-5 of 10 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-5 of 7 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 10 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
2 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
5 trainings
Additional trainings are available. View our featured partner trainings.
5 trainings
Additional trainings are available. View our featured partner trainings.
5 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.