PowerQUICC® II Processor with PCI, USB, Communications Processor Module
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
The high-performance MPC8272 PowerQUICC® II™ processor family containing a core built on Power Architecture technology addresses the cost-sensitive needs of a wide variety of networking and communications applications. By offering integrated hardware security, the MPC8272 Family is well suited for networking equipment requiring encryption capabilities, such as small and medium enterprise (SME) routers, virtual private network (VPN) and firewall routers, wireless access points, residential gateways and xDSL equipment, as well as imaging, industrial control and test and measurement equipment. Delivering an ideal combination of price, performance and low-power operation, the MPC8272 Family supports CPU frequencies ranging from 266 MHz to 400 MHz while offering the benefits of low power consumption (0.8 W at 266 MHz). The family's high level of on-chip integration and small-footprint 27 mm x 27 mm 516-pin PBGA packaging also enables developers to reduce board space.
The MPC8272 Family includes the MPC8247, MPC8248, MPC8271 and MPC8272 processors. Each device integrates two processing blocks: an embedded 603e core and a RISC-based Communications Processor Module (CPM). This dual-core architecture is designed to reduce power consumption and offer a more balanced approach to processing than traditional processor architectures. The CPM offloads low-level peripheral communications tasks, enabling the embedded core to manage high-level processing tasks. The MPC8272 Family supports a variety of protocols and interfaces, including dual Fast Ethernet MACs, ATM, HDLC, a 32-bit 33/66 MHz PCI interface and a USB host/device interface. The MPC8248 and MPC8272 processors feature a security engine that supports DES, 3DES, MD-5, SHA-1, AES and ARC-4 encryption algorithms. The processors also offer a Public Key accelerator and on-chip Random Number Generator. This embedded security core is derived from Our security coprocessor product line. The core offers the same direct-memory access (DMA) and parallel processing capabilities as the security coprocessor product line as well as the ability to perform single-pass encryption and authentication as required by widely used security protocols such as IPSec and 802.11i. On-chip security makes the MPC8272 Family an optimal solution for applications that require security features in concert with high performance and low system-level cost.
MPC8247 | MPC8248 | MPC8271 | MPC8272 | |
---|---|---|---|---|
32-bit 33/66 MHz PCI | Yes | Yes | Yes | Yes |
ATM/UTOPIA | No | No | Yes | Yes |
Serial Communications Controllers | 3 | 3 | 3 | 3 |
Fast Communications Controllers | 2 | 2 | 2 | 2 |
Hardware Security | No | Yes | No | Yes |
10/100 Base-T MAC | 2 | 2 | 2 | 2 |
USB (low- and full-speed) | Yes | Yes | Yes | Yes |
IMMR_ [16-31]¹ | Rev_Num² | Qualification | Revision | Process | Mask | |
---|---|---|---|---|---|---|
MPC8260 Family | XC | A.1 B.3 C.2 |
0.29 µm (HiP3) |
0K26N 3K23A 6K23A, 7K23A |
||
MPC8260 Family | XC MC MC |
A.0 B.1 C.0 |
0.25 µm (HiP4) |
2K25A 4K25A 5K25A |
||
MPC8280 Family | - MC MC |
0 0.1 A.0 |
0.13 µm (HiP7) |
0K49M 1K49M 2K49M, 3K49M |
||
MPC8272 Family | PC MC |
0 A.0 |
0.13 µm (HiP7) |
0K50M 1K50M |
Notes:
1. The IMMR[16-31] indicates the mask number.
2. The Rev_Num located at offset 0x8AF0 in DPRAM indicates the CPM microcode revision number.
3 . Encryption Enabled.
4 . Encryption Disabled.
Masks and versions table last updated on 14OCT2004.
1-10 of 11 results
Exclude 11 NRND
Part | Order | CAD Model | Status | Package Type | Package Termination Count | Core Type | Operating Frequency [Max] (MHz) | External Memory Supported | Ambient Operating Temperature (Min to Max) (℃) | Ethernet Type |
---|---|---|---|---|---|---|---|---|---|---|
Not Recommended for New Designs | BGA516 | 516 | 603e | 266 | EPROM, SDRAM, SRAM | -40 to 105 | 10/100 BaseT, MII | |||
Not Recommended for New Designs | BGA516 | 516 | 603e | 300 | EPROM, SDRAM, SRAM | -40 to 105 | 10/100 BaseT, MII | |||
Not Recommended for New Designs | BGA516 | 516 | 603e | 400 | EPROM, SDRAM, SRAM | -40 to 105 | 10/100 BaseT, MII | |||
Not Recommended for New Designs | BGA516 | 516 | 603e | 266 | EPROM, SDRAM, SRAM | 0 to 105 | 10/100 BaseT, MII | |||
Not Recommended for New Designs | BGA516 | 516 | 603e | 300 | EPROM, SDRAM, SRAM | 0 to 105 | 10/100 BaseT, MII | |||
Not Recommended for New Designs | BGA516 | 516 | 603e | 400 | — | 0 to 105 | 10/100 BaseT, MII | |||
Not Recommended for New Designs | BGA516 | 516 | 603e | 400 | EPROM, SDRAM, SRAM | 0 to 105 | 10/100 BaseT | |||
— | End of Life | BGA516 | 516 | 603e | 266 | EPROM, SDRAM, SRAM | -40 to 105 | 10/100 BaseT | ||
— | End of Life | BGA516 | 516 | 603e | 400 | EPROM, SDRAM, SRAM | -40 to 105 | 10/100 BaseT | ||
— | End of Life | BGA516 | 516 | 603e | 266 | EPROM, SDRAM, SRAM | 0 to 105 | 10/100 BaseT, MII |
Quick reference to our documentation types.
1-5 of 43 documents
There are no results for this selection.
Please wait while your secure files are loading.
1-5 of 43 documents
Receive the full breakdown. See the product footprint and more in the eCad file.
3 hardware offerings
1 hardware offering
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 hardware offerings
Quick reference to our software types.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 7 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 software files
Note: For better experience, software downloads are recommended on desktop.
1-5 of 9 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.