MPC8248CVRMIBA Product Information|NXP

Buy Options

MPC8248CVRMIBA

NRND

12NC: 935325286557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
603e
Operating Frequency [Max] (MHz)
266
External Memory Supported
EPROM, SDRAM, SRAM
ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Ethernet Type
10/100 BaseT, MII

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8248CVRMIBA(935325286557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
4372.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC8248CVRMIBA
(935325286557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATSFootprintCapture Symbol
MPC8248CVRMIBA
(935325286557)
854231
5A002A1
G145392
 PDF | Cadence Allegro(dra) PDF

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8248CVRMIBA
(935325286557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8248CVRMIBA
(935325286557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8248CVRMIBA
(935325286557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8248

The high-performance MPC8272 PowerQUICC® II™ processor family containing a core built on Power Architecture technology addresses the cost-sensitive needs of a wide variety of networking and communications applications. By offering integrated hardware security, the MPC8272 Family is well suited for networking equipment requiring encryption capabilities, such as small and medium enterprise (SME) routers, virtual private network (VPN) and firewall routers, wireless access points, residential gateways and xDSL equipment, as well as imaging, industrial control and test and measurement equipment. Delivering an ideal combination of price, performance and low-power operation, the MPC8272 Family supports CPU frequencies ranging from 266 MHz to 400 MHz while offering the benefits of low power consumption (0.8 W at 266 MHz). The family's high level of on-chip integration and small-footprint 27 mm x 27 mm 516-pin PBGA packaging also enables developers to reduce board space.

The MPC8272 Family includes the MPC8247, MPC8248, MPC8271 and MPC8272 processors. Each device integrates two processing blocks: an embedded 603e core and a RISC-based Communications Processor Module (CPM). This dual-core architecture is designed to reduce power consumption and offer a more balanced approach to processing than traditional processor architectures. The CPM offloads low-level peripheral communications tasks, enabling the embedded core to manage high-level processing tasks. The MPC8272 Family supports a variety of protocols and interfaces, including dual Fast Ethernet MACs, ATM, HDLC, a 32-bit 33/66 MHz PCI interface and a USB host/device interface. The MPC8248 and MPC8272 processors feature a security engine that supports DES, 3DES, MD-5, SHA-1, AES and ARC-4 encryption algorithms. The processors also offer a Public Key accelerator and on-chip Random Number Generator. This embedded security core is derived from Our security coprocessor product line. The core offers the same direct-memory access (DMA) and parallel processing capabilities as the security coprocessor product line as well as the ability to perform single-pass encryption and authentication as required by widely used security protocols such as IPSec and 802.11i. On-chip security makes the MPC8272 Family an optimal solution for applications that require security features in concert with high performance and low system-level cost.