Low Cost 32-Bit Microprocessor (Including HC000, HC001, EC000 and SEC000) | NXP Semiconductors

Low Cost 32-Bit Microprocessor (Including HC000, HC001, EC000 and SEC000)

  • This page contains information on a product that is not recommended for new designs.

Product Details

Block Diagram

Low Cost 32-Bit Microprocessor Block Diagram

Low Cost 32-Bit Microprocessor Block Diagram

Features

  • 32 Bit Data and Address Registers
  • 16 MByte Direct Addressing Range
  • 56 Powerful Instructions
  • Memory Mapped Input/Output
  • 14 Addressing Modes
  • 2 MIPS at 20MHz
  • Available in 8, 10, 12, 16 and 20 MHz speeds (MC68HC000 and MC68EC000)
  • Available in 10, 16 and 20 MHz speeds (MC68SEC000)
  • Available in 8, 10, 12 and 16 MHz speeds (MC68HC001)

Buy/Parametrics

1 result

Exclude 1 NRND

CAD Model

Status

Package Termination Count

Package Type

End of Life

64

LQFP64

Documentation

Quick reference to our documentation types

1-10 of 17 documents

Compact List

Application Note (1)
Data Sheet (1)
Package Information (1)
Product Brief (1)
Product Change Notice (4)
Reference Manual (6)
Show All

Design Files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

There are no recently viewed products to display.