Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INSafe and secure multi-core Arm® Cortex®-A53 application processors with optional cluster lockstep support and plus dual-core lockstep Cortex-M7 real-time microcontrollers combining ISO 26262 ASIL D safety, hardware security, high-performance real-time and application processing and network acceleration. S32G processors are supported by a minimum of 15 years of product longevity and comprehensive third-party software and tools ecosystem. Our S32G processors are part of the NXP S32 platform.
Series | Products | Cores | Memory | Features | Package | ISO 26262 | AEC-Q100 |
---|---|---|---|---|---|---|---|
S32G2 | S32G274A | 3x Cortex-M7 + 4x Cortex-A53 | 8 MB | CAN FD, FlexRay, LIN, SPI; PCIe, GMAC; LLCE, PFE; HSE-H, XRDC; | FBGA525 | Up to ASIL D | Grade 2 (-40 °C to 105 °C) |
S32G254A | 3x Cortex-M7 + 2x Cortex-A53 | 8 MB | CAN FD, FlexRay, LIN, SPI; PCIe, GMAC; LLCE, PFE; HSE-H, XRDC; | FBGA525 | Up to ASIL D | Grade 2 (-40 °C to 105 °C) | |
S32G3 | S32G399A | 4x Cortex-M7 + 8x Cortex-A53 | 20 MB | CAN FD, FlexRay, LIN SPI; PCIe, GMAC; LLCE*, PFE*; HSE-H*, XRDC*; | FBGA525 | Up to ASIL D | Grade 2 (-40 °C to 105 °C) |
S32G398A | 3x Cortex-M7 + 8x Cortex-A53 | 15 MB | CAN FD, FlexRay, LIN SPI; PCIe, GMAC; LLCE*, PFE*; HSE-H*, XRDC*; | FBGA525 | Up to ASIL D | Grade 2 (-40 °C to 105 °C) | |
S32G379A | 4x Cortex-M7 + 4x Cortex-A53 | 20 MB | CAN FD, FlexRay, LIN SPI; PCIe, GMAC; LLCE*, PFE*; HSE-H*, XRDC*; | FBGA525 | Up to ASIL D | Grade 2 (-40 °C to 105 °C) | |
S32G378A | 3x Cortex-M7 + 4x Cortex-A53 | 15 MB | CAN FD, FlexRay, LIN SPI; PCIe, GMAC; LLCE*, PFE*; HSE-H*, XRDC*; | FBGA525 | Up to ASIL D | Grade 2 (-40 °C to 105 °C) |
Accelerates S32G silicon evaluation, software development and rapid prototyping for service-oriented gateways, domain controllers and vehicle computers.
Training
Take your technical expertise further with online and in-person instruction.
Design
Engineered for central gateway, domain controller, FOTA, secure key management, smart antenna and high-performance central compute nodes.
Engineered for vehicle service-oriented gateway, domain control applications, high-performance processing, safety and security applications.
Get to know our S32G2 safe and secure vehicle network processors, combining ISO 26262 ASIL D safety, hardware security, high-performance real-time and application processing and network acceleration.
Training
Join technical experts for a glimpse of state-of-the-art solutions, capabilities and the advantages of S32G processors.
NXP and its industry-leading partners leverage-connected vehicle features by using service-oriented gateways (SoGs) to help make vehicles safer, smarter and greener. Visit our Partner Marketplace for support details. Contact your NXP representative for future updates.
VicOne Leads the Way Toward Automotive Cybersecurity and Equipped with proven automotive threat intelligence to support large-scale connected car deployments.
Sysgo provide operating systems, hypervisors and integration services for embedded systems and is a pioneer in the use of Linux in the embedded market. Sysgo provides PikeOS for the S32G2 vehicle network processor.
Delivering Cybersecurity solutions result from extensive research in automotive Ethernet and CAN security and architectures to monitor and analyze in-vehicle network communication in real time through the S32G processor.
Enabling the automotive industry's digital transformation through S32G together with managed cloud services and connected mobility solutions.
Enabling the automotive industry's digital transformation through S32G together with managed cloud services and connected mobility solutions.
The aicas productivity suite dramatically reduces time to market for launching and scaling secure and reliable connected cloud-to-far-edge products.
Sonatus delivers key software infrastructure that allows automotive companies and their ecosystem to innovate faster and deliver continuous improvements in costs, capabilities, reliability and user experience over the vehicle lifespan, realizing the full promise of software-defined vehicles.
Garrett is an automotive technology leader, serving vehicle manufacturers worldwide for more than 65 years. Garrett's cutting-edge technology enables passenger and commercial vehicles to become cleaner, more efficient and connected.
Sonatus delivers key software infrastructure that allows automotive companies and their ecosystem to innovate faster and deliver continuous improvements in costs, capabilities, reliability and user experience over the vehicle lifespan, realizing the full promise of software-defined vehicles.
Sonatus delivers key software infrastructure that allows automotive companies and their ecosystem to innovate faster and deliver continuous improvements in costs, capabilities, reliability and user experience over the vehicle lifespan, realizing the full promise of software-defined vehicles.
Offering QNX® Neutrino® RTOS, QNX Hypervisor, QNX OS for Safety (ASIL D), and QNX Momentics® Tools Suite plus BSP to support S32G reinforcing a decades-long history of successful SOPs in automotive.
Offering QNX® Neutrino® RTOS, QNX Hypervisor, QNX OS for Safety (ASIL D), and QNX Momentics® Tools Suite plus BSP to support S32G reinforcing a decades-long history of successful SOPs in automotive.
Offering flexible, innovative solutions for car infrastructure software, connectivity and security, automated driving and related tools and user experience. Its new EB xelor helps creating next-generation automotive electronics architectures based on high-performance computers (HPCs) like S32G.
Offering flexible, innovative solutions for car infrastructure software, connectivity and security, automated driving and related tools and user experience. Its new EB xelor helps creating next-generation automotive electronics architectures based on high-performance computers (HPCs) like S32G.
Providing a complete end-to-end connectivity suite from the Cloud to the edge sensor: In-vehicle Network Stack Portfolio for S32G, eSync Compliant OTA Data Gathering Platform and eDatX.
Providing a complete end-to-end connectivity suite from the Cloud to the edge sensor: In-Vehicle Network Stack Portfolio for S32G, eSync Compliant OTA Data Gathering Platform and eDatX.
Partnering with semiconductor manufacturers to jointly provide reference implementations for specific microcontrollers and microprocessors –usually within the partner's toolchain. FreeRTOS is a real-time operating system (RTOS) kernel for embedded devices that has been ported to 35 microcontroller platforms.
eMCOS multikernel real-time operating system supports S32G vehicle network processors.
WITTENSTEIN high integrity systems (WHIS) are an RTOS company that specializes in safety, producing and supplying Real-time Operating Systems and Software Components to the Automotive, Medical, Aerospace and Industrial sectors.
eMCOS multikernel real-time operating system supports S32G vehicle network processors.
Safe and secure software runtime foundation for next-gen vehicle architectures, integrated with Green Hills' secure virtualization, software and hardware dev tools, embedded cryptographic toolkit and design services.
Safe and secure virtualization as part of Green Hills' certified RTOSes, integrated with its development tools, embedded cryptographic toolkit and design services.
Safety-certified development tools uncover bugs faster and produce the highest-quality code for next-gen vehicle architectures, running bare-board or integrated with Green Hills’ safety/security-certified real-time operation systems and virtualization, embedded cryptographic toolkit and design services.
Safe and secure software runtime foundation for next-gen vehicle architectures, integrated with Green Hills' secure virtualization, software and hardware dev tools, embedded cryptographic toolkit and design services.
ETAS AUTOSAR® classic solutions are available for the S32G family of automotive processing.
Developing secure automotive platforms for next-generation high-performance zonal E/E architecture, enabling commercial deployment for software-defined and service-oriented vehicles.
Neusoft Reach is committed to providing next-generation automotive E/E architecture software platforms and key technologies for its partners globally, while building an open and complete technology eco-system enabled by its strategic core-NeuSAR and data technology.
Neusoft Reach is committed to providing next-generation automotive E/E architecture software platforms and key technologies for its partners globally, while building an open and complete technology eco-system enabled by its strategic core-NeuSAR and data technology.
Producing JTAG Debuggers for complex Embedded Systems. Making debugging multicore systems as straightforward as single-core systems with TRACE32: a probe and debugger solution for S32G.
A family of open source Unix-like operating systems (OS) based on the Linux kernel, an OS kernel. Linux is also distributed under an open source license.
Trustonic powers trust in technology by embedding security into smart devices and connected cars, for businesses to innovate and embrace new opportunities with piece of mind.
Enabling to build a highly integrated modular solution for high-compute performance and real-time capabilities. Providing fast custom design and development of embedded systems and hardware from System on Modules up to fully integrated systems, such as miriac™ S32G274A and S32G399A SoM and S32G274A/S32G399 Starter Kit.
Enabling to build a highly integrated modular solution for high-compute performance and real-time capabilities. Providing fast custom design and development of embedded systems and hardware from System on Modules up to fully integrated systems, such as Miriac.
At Horiba, functional safety forms part of a wider engineering discipline known as Vehicle Resilience (VRES) which ensures that current and future electrical/electronic vehicle content will be safe, secure and functional as technological advancements are realized.
Offering expertise within an extensive portfolio of technical courses on S32G, tailored for customer's needs.
Luxoft provide software development services to a global client base consisting of core and mission-critical custom software development and support, product engineering and technology consulting.
eInfochips, an Arrow company, is a global provider of product engineering and semiconductor design services offering product innovation and hi-tech engineering consulting covering every aspect of the product Life-Cycle.
Volansys provide product engineering, digital engineering and quality engineering services right from design to development and mass production. Services involve hardware, embedded, software, mechanical design, IoT, cloud, mobility, machine learning, testing and certifications.
Assisting Auto OEMs and their suppliers in all phases of the development process, especially in research during early product development phases. With an own lineup of system-on-modules and embedded systems to help in quick proof-of-concept prototyping projects, with special focus on newer E/E vehicle architectures.
Quest Global is a trusted engineering services and solutions partner providing comprehensive support across the complete engineering Life-Cycle enabling its customers to manage traditional engineering requirements as well as the convergence of digital and mechanical technology.
Lineo Solutions is a Japanese provider of embedded Linux solutions, improving the value of development environments with software products and professional services. The company has an extensive experience in embedded devices development and solid accomplishments as an embedded Linux pioneer.
Megatronix provide complete Cockpit Domain Controller, Gateway and T-Box solutions to OEMs, and have the capability to deliver cloud services solutions across the products.
Enjoymove Technology offer customers a full software stack solution for ADAS/Parking applications and offer premium engineering services including hardware and software design.
Founded in 2006, ArcherMind Technology focuses on technology R&D and innovation in intelligent interconnection and operating system technology. We are committed to becoming a global leading expert of intelligent technology.
Helping OEMs manage the increase of functionalities (ADAS functions, CE functions) through complimentary automotive-grade software components like the COQOS Hypervisor SDK to the S32G family, supporting life-time upgradability for in-vehicle gateway and zonal controllers.
Providing debug, trace and test tool Universal Debug Engine (UDE) for comprehensive multicore support for S32G.
Closing the gaps and ability to deliver the rapid, safe performance requirements for autonomous vehicles through connectivity frameworks for software and middleware.
Questar Auto Technologies is a predictive vehicle health company introducing cutting-edge AI technology for automotive.
Questar Auto Technologies is a predictive vehicle health company introducing cutting-edge AI technology for automotive.
Questar Auto Technologies is a predictive vehicle health company introducing cutting-edge AI technology for automotive.
The software platform “MOTER”, is an acronym for “Mobility On The Edge in real time”, which analyzes connected car and advanced sensor data to provide risk assessment and data science products for insurance and mobility services.
Helping deliver Connected Vehicle services at scale: full Vehicle OTA software updates, data collection, fleet analytics for full OEM vehicle lifecycle management.
Accelerating software development and system testing to deliver high-quality software faster, such as Virtualizer Development Kit (VDK) for S32G.
AI-focused, Israel-based chip maker, that has developed a specialized Artificial Intelligence (AI) processor that delivers the performance of a data center-class computer to edge devices.
Helping customers to overcome the challenges of the exploding amounts of sensor data generated by cars from telematics, video and 3D point cloud sensors. The Fusion Project enables intelligent connected vehicles with a connected data Life-Cycle.
ITTIA DB enables devices to capture and organize data for advanced querying, aggregation and filtering. It provides quick access to the data that matters and scales to many devices in the vehicle. ITTIA DB also offers auto manufacturers easy, cost-efficient methods to run data campaigns across the vehicle for preventive maintenance, system behavior monitoring, anomaly detection, and more.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR Classic and Adaptive, plus AUTOSAR Configuration Tooling solutions and services.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR Classic and Adaptive, plus AUTOSAR Configuration Tooling solutions and services.
Provide AUTOSAR CP/AP, including OS, BSW, etc., working together with NXP, providing HW+SW turnkey solution for the S32G family.
Provide AUTOSAR CP/AP, including OS, BSW, etc., working together with NXP, providing HW+SW turnkey solution for the S32G family.
Provide AUTOSAR CP/AP, including OS, BSW, etc., working together with NXP, providing HW+SW turnkey solution for the S32G family.
A type-1 hypervisor, providing services that allow multiple computer operating systems to execute on the same computer hardware concurrently. Developed by the University of Cambridge Computer Laboratory and is now being developed by the Linux Foundation.
Offering a comprehensive, edge-to-cloud software portfolio for addressing the challenges and opportunities critical infrastructure companies face when evolving and modernizing their systems as they work to realize the full potential of IoT.
Offering a comprehensive, edge-to-cloud software portfolio for addressing the challenges and opportunities critical infrastructure companies face when evolving and modernizing their systems as they work to realize the full potential of IoT.
Offering a comprehensive, edge-to-cloud software portfolio for addressing the challenges and opportunities critical infrastructure companies face when evolving and modernizing their systems as they work to realize the full potential of IoT.
Offering a comprehensive, edge-to-cloud software portfolio for addressing the challenges and opportunities critical infrastructure companies face when evolving and modernizing their systems as they work to realize the full potential of IoT.
Provide to our customers the Trusted Products and Services to help them Embed Security within their infrastructure of connected devices and services wherever this is required.
TASKING Germany GmbH is a leading provider of embedded software development tools headquartered in Munich, Germany.
DASAN are experts in providing complete Automotive Ethernet hardware and software solutions to automotive customers.
ITK Engineering, provide software and system development services globally in sectors ranging from automotive, industrial, and railway engineering to medical systems, agricultural/ construction machinery, and motorsports.
Tessolve is a leading technology focused engineering services company part of the HERO group, offering end to end solutions in Chip Design, IC Test and PCB Engineering and Embedded systems, and product development.
Tessolve is a leading technology focused engineering services company part of the HERO group, offering end to end solutions in Chip Design, IC Test and PCB Engineering and Embedded systems, and product development.
Generating high-quality code to ensure functional safety in embedded systems with IAR Embedded Workbench for S32G.
Working with clients to achieve early error identification and full compliance with industry standards, LDRA traces requirements through static and dynamic analysis to unit testing and verification for the S32G hardware and software platform.
VicOne Leads the Way Toward Automotive Cybersecurity and Equipped with proven automotive threat intelligence to support large-scale connected car deployments.
Sysgo provide operating systems, hypervisors and integration services for embedded systems and is a pioneer in the use of Linux in the embedded market. Sysgo provides PikeOS for the S32G2 vehicle network processor.
Delivering Cybersecurity solutions result from extensive research in automotive Ethernet and CAN security and architectures to monitor and analyze in-vehicle network communication in real time through the S32G processor.
Enabling the automotive industry's digital transformation through S32G together with managed cloud services and connected mobility solutions.
Enabling the automotive industry's digital transformation through S32G together with managed cloud services and connected mobility solutions.
The aicas productivity suite dramatically reduces time to market for launching and scaling secure and reliable connected cloud-to-far-edge products.
Sonatus delivers key software infrastructure that allows automotive companies and their ecosystem to innovate faster and deliver continuous improvements in costs, capabilities, reliability and user experience over the vehicle lifespan, realizing the full promise of software-defined vehicles.
Garrett is an automotive technology leader, serving vehicle manufacturers worldwide for more than 65 years. Garrett's cutting-edge technology enables passenger and commercial vehicles to become cleaner, more efficient and connected.
Sonatus delivers key software infrastructure that allows automotive companies and their ecosystem to innovate faster and deliver continuous improvements in costs, capabilities, reliability and user experience over the vehicle lifespan, realizing the full promise of software-defined vehicles.
Sonatus delivers key software infrastructure that allows automotive companies and their ecosystem to innovate faster and deliver continuous improvements in costs, capabilities, reliability and user experience over the vehicle lifespan, realizing the full promise of software-defined vehicles.
Offering QNX® Neutrino® RTOS, QNX Hypervisor, QNX OS for Safety (ASIL D), and QNX Momentics® Tools Suite plus BSP to support S32G reinforcing a decades-long history of successful SOPs in automotive.
Offering QNX® Neutrino® RTOS, QNX Hypervisor, QNX OS for Safety (ASIL D), and QNX Momentics® Tools Suite plus BSP to support S32G reinforcing a decades-long history of successful SOPs in automotive.
Offering flexible, innovative solutions for car infrastructure software, connectivity and security, automated driving and related tools and user experience. Its new EB xelor helps creating next-generation automotive electronics architectures based on high-performance computers (HPCs) like S32G.
Offering flexible, innovative solutions for car infrastructure software, connectivity and security, automated driving and related tools and user experience. Its new EB xelor helps creating next-generation automotive electronics architectures based on high-performance computers (HPCs) like S32G.
Providing a complete end-to-end connectivity suite from the Cloud to the edge sensor: In-vehicle Network Stack Portfolio for S32G, eSync Compliant OTA Data Gathering Platform and eDatX.
Providing a complete end-to-end connectivity suite from the Cloud to the edge sensor: In-Vehicle Network Stack Portfolio for S32G, eSync Compliant OTA Data Gathering Platform and eDatX.
Partnering with semiconductor manufacturers to jointly provide reference implementations for specific microcontrollers and microprocessors –usually within the partner's toolchain. FreeRTOS is a real-time operating system (RTOS) kernel for embedded devices that has been ported to 35 microcontroller platforms.
eMCOS multikernel real-time operating system supports S32G vehicle network processors.
WITTENSTEIN high integrity systems (WHIS) are an RTOS company that specializes in safety, producing and supplying Real-time Operating Systems and Software Components to the Automotive, Medical, Aerospace and Industrial sectors.
eMCOS multikernel real-time operating system supports S32G vehicle network processors.
Safe and secure software runtime foundation for next-gen vehicle architectures, integrated with Green Hills' secure virtualization, software and hardware dev tools, embedded cryptographic toolkit and design services.
Safe and secure virtualization as part of Green Hills' certified RTOSes, integrated with its development tools, embedded cryptographic toolkit and design services.
Safety-certified development tools uncover bugs faster and produce the highest-quality code for next-gen vehicle architectures, running bare-board or integrated with Green Hills’ safety/security-certified real-time operation systems and virtualization, embedded cryptographic toolkit and design services.
Safe and secure software runtime foundation for next-gen vehicle architectures, integrated with Green Hills' secure virtualization, software and hardware dev tools, embedded cryptographic toolkit and design services.
ETAS AUTOSAR® classic solutions are available for the S32G family of automotive processing.
Developing secure automotive platforms for next-generation high-performance zonal E/E architecture, enabling commercial deployment for software-defined and service-oriented vehicles.
Neusoft Reach is committed to providing next-generation automotive E/E architecture software platforms and key technologies for its partners globally, while building an open and complete technology eco-system enabled by its strategic core-NeuSAR and data technology.
Neusoft Reach is committed to providing next-generation automotive E/E architecture software platforms and key technologies for its partners globally, while building an open and complete technology eco-system enabled by its strategic core-NeuSAR and data technology.
Producing JTAG Debuggers for complex Embedded Systems. Making debugging multicore systems as straightforward as single-core systems with TRACE32: a probe and debugger solution for S32G.
A family of open source Unix-like operating systems (OS) based on the Linux kernel, an OS kernel. Linux is also distributed under an open source license.
Trustonic powers trust in technology by embedding security into smart devices and connected cars, for businesses to innovate and embrace new opportunities with piece of mind.
Enabling to build a highly integrated modular solution for high-compute performance and real-time capabilities. Providing fast custom design and development of embedded systems and hardware from System on Modules up to fully integrated systems, such as miriac™ S32G274A and S32G399A SoM and S32G274A/S32G399 Starter Kit.
Enabling to build a highly integrated modular solution for high-compute performance and real-time capabilities. Providing fast custom design and development of embedded systems and hardware from System on Modules up to fully integrated systems, such as Miriac.
At Horiba, functional safety forms part of a wider engineering discipline known as Vehicle Resilience (VRES) which ensures that current and future electrical/electronic vehicle content will be safe, secure and functional as technological advancements are realized.
Offering expertise within an extensive portfolio of technical courses on S32G, tailored for customer's needs.
Luxoft provide software development services to a global client base consisting of core and mission-critical custom software development and support, product engineering and technology consulting.
eInfochips, an Arrow company, is a global provider of product engineering and semiconductor design services offering product innovation and hi-tech engineering consulting covering every aspect of the product Life-Cycle.
Volansys provide product engineering, digital engineering and quality engineering services right from design to development and mass production. Services involve hardware, embedded, software, mechanical design, IoT, cloud, mobility, machine learning, testing and certifications.
Assisting Auto OEMs and their suppliers in all phases of the development process, especially in research during early product development phases. With an own lineup of system-on-modules and embedded systems to help in quick proof-of-concept prototyping projects, with special focus on newer E/E vehicle architectures.
Quest Global is a trusted engineering services and solutions partner providing comprehensive support across the complete engineering Life-Cycle enabling its customers to manage traditional engineering requirements as well as the convergence of digital and mechanical technology.
Lineo Solutions is a Japanese provider of embedded Linux solutions, improving the value of development environments with software products and professional services. The company has an extensive experience in embedded devices development and solid accomplishments as an embedded Linux pioneer.
Megatronix provide complete Cockpit Domain Controller, Gateway and T-Box solutions to OEMs, and have the capability to deliver cloud services solutions across the products.
Enjoymove Technology offer customers a full software stack solution for ADAS/Parking applications and offer premium engineering services including hardware and software design.
Founded in 2006, ArcherMind Technology focuses on technology R&D and innovation in intelligent interconnection and operating system technology. We are committed to becoming a global leading expert of intelligent technology.
Helping OEMs manage the increase of functionalities (ADAS functions, CE functions) through complimentary automotive-grade software components like the COQOS Hypervisor SDK to the S32G family, supporting life-time upgradability for in-vehicle gateway and zonal controllers.
Providing debug, trace and test tool Universal Debug Engine (UDE) for comprehensive multicore support for S32G.
Closing the gaps and ability to deliver the rapid, safe performance requirements for autonomous vehicles through connectivity frameworks for software and middleware.
Questar Auto Technologies is a predictive vehicle health company introducing cutting-edge AI technology for automotive.
Questar Auto Technologies is a predictive vehicle health company introducing cutting-edge AI technology for automotive.
Questar Auto Technologies is a predictive vehicle health company introducing cutting-edge AI technology for automotive.
The software platform “MOTER”, is an acronym for “Mobility On The Edge in real time”, which analyzes connected car and advanced sensor data to provide risk assessment and data science products for insurance and mobility services.
Helping deliver Connected Vehicle services at scale: full Vehicle OTA software updates, data collection, fleet analytics for full OEM vehicle lifecycle management.
Accelerating software development and system testing to deliver high-quality software faster, such as Virtualizer Development Kit (VDK) for S32G.
AI-focused, Israel-based chip maker, that has developed a specialized Artificial Intelligence (AI) processor that delivers the performance of a data center-class computer to edge devices.
Helping customers to overcome the challenges of the exploding amounts of sensor data generated by cars from telematics, video and 3D point cloud sensors. The Fusion Project enables intelligent connected vehicles with a connected data Life-Cycle.
ITTIA DB enables devices to capture and organize data for advanced querying, aggregation and filtering. It provides quick access to the data that matters and scales to many devices in the vehicle. ITTIA DB also offers auto manufacturers easy, cost-efficient methods to run data campaigns across the vehicle for preventive maintenance, system behavior monitoring, anomaly detection, and more.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR Classic and Adaptive, plus AUTOSAR Configuration Tooling solutions and services.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR Classic and Adaptive, plus AUTOSAR Configuration Tooling solutions and services.
Provide AUTOSAR CP/AP, including OS, BSW, etc., working together with NXP, providing HW+SW turnkey solution for the S32G family.
Provide AUTOSAR CP/AP, including OS, BSW, etc., working together with NXP, providing HW+SW turnkey solution for the S32G family.
Provide AUTOSAR CP/AP, including OS, BSW, etc., working together with NXP, providing HW+SW turnkey solution for the S32G family.
A type-1 hypervisor, providing services that allow multiple computer operating systems to execute on the same computer hardware concurrently. Developed by the University of Cambridge Computer Laboratory and is now being developed by the Linux Foundation.
Offering a comprehensive, edge-to-cloud software portfolio for addressing the challenges and opportunities critical infrastructure companies face when evolving and modernizing their systems as they work to realize the full potential of IoT.
Offering a comprehensive, edge-to-cloud software portfolio for addressing the challenges and opportunities critical infrastructure companies face when evolving and modernizing their systems as they work to realize the full potential of IoT.
Offering a comprehensive, edge-to-cloud software portfolio for addressing the challenges and opportunities critical infrastructure companies face when evolving and modernizing their systems as they work to realize the full potential of IoT.
Offering a comprehensive, edge-to-cloud software portfolio for addressing the challenges and opportunities critical infrastructure companies face when evolving and modernizing their systems as they work to realize the full potential of IoT.
Provide to our customers the Trusted Products and Services to help them Embed Security within their infrastructure of connected devices and services wherever this is required.
TASKING Germany GmbH is a leading provider of embedded software development tools headquartered in Munich, Germany.
DASAN are experts in providing complete Automotive Ethernet hardware and software solutions to automotive customers.
ITK Engineering, provide software and system development services globally in sectors ranging from automotive, industrial, and railway engineering to medical systems, agricultural/ construction machinery, and motorsports.
Tessolve is a leading technology focused engineering services company part of the HERO group, offering end to end solutions in Chip Design, IC Test and PCB Engineering and Embedded systems, and product development.
Tessolve is a leading technology focused engineering services company part of the HERO group, offering end to end solutions in Chip Design, IC Test and PCB Engineering and Embedded systems, and product development.
Generating high-quality code to ensure functional safety in embedded systems with IAR Embedded Workbench for S32G.
Working with clients to achieve early error identification and full compliance with industry standards, LDRA traces requirements through static and dynamic analysis to unit testing and verification for the S32G hardware and software platform.
VicOne Leads the Way Toward Automotive Cybersecurity and Equipped with proven automotive threat intelligence to support large-scale connected car deployments.
At NXP, we innovate around propulsion control techniques combined with vehicle-to-cloud connectivity for increased efficiency.
Sign in to download the whitepaperSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
S32G Vehicle Network Processors
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.