Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe i.MX 8 series of applications processors, part of the EdgeVerse™ edge computing platform, is a feature- and performance-scalable multicore platform that includes single-, dual- and quad-core families based on the Arm® Cortex® architecture—including combined Cortex-A72 + Cortex-A53, Cortex-A35, Cortex-M4 and Cortex M7-based solutions for advanced graphics, imaging, machine vision, audio, voice, video and safety-critical applications.
Choosing the right product just got easier. View all product finder tools.
CPU, GPU and DSP | HMI and Multimedia | GPU Libraries and Extensions | Interfaces | Memory Types | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Family |
Cortex-A72
|
Cortex-A53
|
Cortex-A35
|
Cortex-M4F
|
Cortex-M33
|
Cortex-M7
|
DSP
|
NPU
|
GPU
|
Display Resolution and Interfaces
|
Camera Interfaces
|
Video Decode
Resolution (Top Codecs) |
Video Encode
Resolution (Top Codecs) |
OpenVX™ (vision)
|
OpenGL® ES
|
OpenCL™
|
Vulkan™
|
PCIe
|
Gigabit Ethernet
|
10/100 Ethernet
|
LPDDR4
|
DDR4
|
DDR3L
|
ECC option
|
i.MX 8 Advanced Graphics, Performance and Virtualization | 2 | 4 | 2 | 1 | 2 | 2x LVDS 2x MIPI DSI 1x HDMI TX/RX |
2x MIPI-CSI | 4K (h.265, h.264) |
1080p30 (h.264) |
3.1 | 1.2 | 2 | 2x | |||||||||||
i.MX 8M Advanced Audio, Voice and Video | 4 | 1 | 1 |
1x MIPI DSI
1x HDMI |
2x MIPI-CSI |
4Kp60 with
High Dynamic Range (h.265, VP9); 4Kp30 (h.264, VP8) |
1080p30
(h.264) - SW |
3.1 | 1.2 | 2 | 1x | |||||||||||||
i.MX 8M Mini Embedded Consumer and Industrial Applications | 4 | 1 | 1 | 1x MIPI DSI | 1x MIPI-CSI |
1080p60
(h.265, VP9, h.264, VP8) |
1080p60
(h.264) |
2.0 | 1 | 1x | ||||||||||||||
i.MX 8M Nano Embedded Consumer and Industrial Applications | 4 | 1 | 1 | 1x MIPI DSI | 1x MIPI-CSI | - | - | 3.1 | 1.2 | - | 1x | |||||||||||||
i.MX 8M Plus Machine Learning, Vision, Multimedia and Industrial IoT | 4 | 1 | 1 | 1 | 1 | 1x MIPI DSI 1x HDMI 1x LVDS |
2x MIPI-CSI Dual Camera ISP |
1080p60 (h.265, h.264, VP9, VP8) |
1080p60 (h.265, h.264) |
3.1 | 1.2 FP | 1 | 2x (1 x/ TSN) | |||||||||||
i.MX 8ULP Industrial, Mobile and Smart Home Applications | 2 | 1 | 2 | 2 |
1x MIPI DSI 24-bit RGB EPD |
1x MIPI-CSI | 3.1 | 1.2 | 1 | |||||||||||||||
i.MX 8X Advanced Graphics and Efficient Performance | 4 | 1 | 1 | 1 | 1x Parallel 2x LVDS/MIPI DSI Combo |
1x MIPI-CSI 1x Parallel |
4K (h.265); 1080p60 (h.264, VP8) |
1080p30 (h.264) |
3.1 | 1.2 EP | 1 | 2x | ||||||||||||
i.MX 8XLite Secure Telematics and Connected Industrial Control | 2 | 1 | 1x Parallel Display |
1 | 2x (TSN+AVB) |
Note: Some features vary across families.
One of the great strengths of the i.MX 8 applications processor series is the breadth of market coverage – from IoT and consumer electronics, to industrial applications and factory automation to automotive infotainment and V2X.
The path to a more intelligent world starts with NXP's advancement of machine learning at the edge. We created a path to accelerate even greater breakthroughs, as machine learning continues to redefine what's possible through more flexible and robust software platforms and rapid hardware innovations.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The i.MX 8 applications processor family is built to drive multiple display automotive applications, industrial systems, vision, HMI and single-board computers.
Read the factsheeti.MX 8M Plus applications processors excel in machine learning, vision, advanced multimedia and industrial IoT applications.
Read the factsheetThe i.MX 8X processor family is ideal for safety-certifiable and efficient performance requirements.
Read the factsheetThe i.MX 8ULP applications processor optimizes energy consumption and power management with our Energy Flex architecture. Read this whitepaper for an in-depth look at our latest ultra-low power i.MX processor.
Read the whitepaperView all our documents in our document library.
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
i.MX 8 Series Applications Processors Multicore Arm® Cortex® Processors
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.