Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INLPC4300 Series MCUs combine the high performance and flexibility of an asymmetric dual-core architecture with multiple high-speed connectivity options, advanced timers, analog and optional security features to secure code and data communications. DSP capabilities enable all LPC43xx families to support complex algorithms in a data-intensive application. Flash and flashless options support large, flexible internal and external memory configurations.
Range of serial connectivity, advanced timers, analog and high-speed connectivity including CAN 2.0
Range of serial connectivity, advanced timers, analog and high-speed connectivity including Hi-Speed USB, CAN 2.0
Range of serial connectivity, advanced timers, analog and high-speed connectivity including Hi-Speed USB, CAN 2.0, 10/100 Ethernet
Range of serial connectivity, advanced timers, analog and high-speed connectivity including Hi-Speed USB, CAN 2.0, 10/100 Ethernet, and graphic LCD controller
Range of serial connectivity, advanced timers, high-speed analog (80 Msps ADC) and high-speed connectivity including Hi-Speed USB, CAN 2.0, 10/100 Ethernet, and graphic LCD controller
Full range of high-speed connectivity, timing and analog features combined with security features for code and data protection, including AES encryption, OTP key storage and true random number generation
The LPC4300 series of high performance Cortex-M4 based MCUs with coprocessor offer high-speed connectivity, advanced peripherals and graphics.
See the block diagramSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
LPC4300 Series: High-Performance Microcontrollers (MCUs) Based on Arm® Cortex®-M4/M0 Cores
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.